SPEC 45059
TCU 600 EPR Insulation XHHW-2 Thermoplastic CPE-TP Jacket. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Type TC-ER Control Cable 600Volt Tinned Copper Conductors, Ethylene Propylene Rubber (EPR) Insulation XHHW-2 Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket, Control Cable Conductor Identification Method 1 Table 1. CT Rated - Sunlight Resistant - Oil Resistant - For Direct Burial - VW-1 rated - Silicone Free
Construction:
- Conductor:7 strands class B compressed tinned copper per ASTM B33 and ASTM B8
- Insulation:Ethylene Propylene Rubber (EPR) XHHW-2, 30 Mils thick for all cable sizes
- Overall Jacket:Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. VW-1 rated - Sunlight Resistant - Oil Resistant - For Direct Burial - Silicone Free
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® XX AWG (X.XX{mm2}) XX/C EPR/CPE TYPE TC-ER XHHW-2 CDRS E75755 {UL} 600V 90°C DRY/90°C WET OIL RES I SUNLIGHT RESISTANT DIRECT BURIAL FT4/IEEE 1202 -- {NOM}-ANCE EPR/CPE Tipo XHHW-2 SR FT4 600V 90°C USA
Table 1 – Physical and Electrical Data
Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | Min Bending Radius | Allowable Ampacity 75°C | Allowable Ampacity 90°C | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | ||||||
12 AWG | |||||||||||||||||||
12 | 30 | 7 | 30 | 80 | 1.111 | 630 | 967 | 1.662 | 2.002 | 0.054 | 5.6 | 11 | 13 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
*Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
*Ampacities have been adjusted for more than Three Current-Carrying Conductors.
*Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.007
Updated On: Feb. 13, 2024, 11:29 p.m. UTC