SPEC 43307

300V CU PVC TRIADS PVC STOS Instrumentation

Type PLTC/ITC Instrumentation Cable 300 Volt Copper Conductors PVC Insulated Singles Shielded Triads with Overall Shield STOS. PVC Jacket Heat, Moisture, and Sunlight Resistant RoHS rated for -30°C To 105°C

...

Construction:

  1. Conductor:Class B stranded bare copper per ASTM B3 and B8
  2. Insulation:Premium Grade Polyvinyl Chloride (PVC) Black/White/Red alpha-numeric print alternate and inverted. 1-ONE, 2-TWO.
  3. Drain Wire:Tinned copper
  4. Twisted Shielded Triads:100% coverage aluminum/polyester foil shield with an individual drain wire shown in step 3
  5. Binder:Mylar binder
  6. Overall Drain Wire:Tinned Copper
  7. Overall Shielded:100% coverage aluminum/polyester foil shield with a drain wire as shown in step 6
  8. Rip Cord:Rip cord under jacket for ease of removal
  9. Jacket:Black sunlight, and moisture resistant Polyvinyl Chloride (PVC)

Applications and Features:

Southwire’s Instrumentation Cables Type PLTC per UL 13 and Type ITC per UL 2250 are suitable for installations as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are construct- ed with 7-strand copper conductors insulated with PVC. The triad conductors are colored black, white, red and alpha-numeric printed. Each triad has an aluminum polyester foil with 100% coverage and a tinned drain wire. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -30°C to 105°C and rated for Class I Div II hazardous locations, and sun resistant. The jacket is black PVC with a nylon ripcord for easy removal.

Specifications:

  • UL 13 Power-Limited Circuit Cables
  • UL 2250 Instrumentation Tray Cable
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • EPA 40 CFR, Part 26, Subpart C heavy metals per Table 1, TCLP method
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 336 Power and Control Tray Cable
  • Sample Print Legend:

    SOUTHWIRE® XX AWG XX SHIELDED TRIADS PVC/PVC TYPE PLTC/ITC E176494 (UL) 105°C SUN AND RES FT4/IEEE 1202 SEQUENTIAL MARKING
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeNumber of TriadsDiameter Over ConductorInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusDC Resistance @ 25°C
    AWG/Kcmiltriadinchmilmilinchlb/1000ftinchΩ/1000ft
    5669531640.05615750.6452383.84.181
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeNumber of TriadsDiameter Over ConductorInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusDC Resistance @ 25°C
    AWG/Kcmiltriadinchmmmmmmlb/kmmmΩ/km
    5669531640.0560.381.9116.3835496.5213.72

    Typical Electrical Specifications for Each Triad

    SizeCapacitanceInductance
    AWGpF/ftµH/ft
    1840.660.0957
    1648.510.0895

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC