SPEC 43618
600V CU EPR PAIRS CPE POS Instrumentation
Type TC-ER Instrumentation Cable 600 Volt Tinned Copper Conductors EPR Insulated Single Pairs with Overall Shield POS. CPE Jacket Heat, Moisture, Oil and Sunlight Resistant. Rated for -30°C to 90°C
Construction:
- Conductor:Class B stranded tinned copper per ASTM B3 and B33
- Insulation:Twisted pair with Premium Grade Flame-retardant Ethylene Propylene Rubber FR-EPR Black/White alpha-numeric print alternate and inverted. 1-ONE, 2-TWO
- Overall Drain Wire:Tinned Copper sized two AWG sizes smaller than pair size. For #18 awg pair: Drain is 20 awg. For #16 awg pair: Drain is 18 awg.
- Overall Shielded:100% coverage aluminum/polyester foil shield with a drain wire as shown in step 5
- Rip Cord:Rip cord under jacket for ease of removal
- Jacket:Black sunlight, oil and moisture resistant thermoplastic Chlorinated Polyethylene CPE jacket
Applications and Features:
Southwire’s Instrumentation Cables Type TC-ER per UL 1277 are suitable for installations as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are constructed with 7-strand tinned copper conductors insulated with Ethylene Propylene Rubber EPR. The paired conductors are colored black, white, and alpha-numeric printed. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -30°C to 90°C wet or dry and rated for Class I Div II hazardous locations, sun and oil resistant. The jacket is black Chlorinated Polyethylene CPE with a rip cord for easy removal. 1 Pair is not TC-ER Rated.
Specifications:
Sample Print Legend:
SOUTHWIRE® XX AWG XX PAIRS EPR/CPE TYPE TC-ER E-FILE (UL) 600V 90°C WET/DRY SUN AND OIL RESI DIRECT BURIAL FT4/IEEE 1202 SEQUENTIAL MARKING
Table 1 – Weights and Measurements
Cond. Size | Number of Pairs | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | DC Resistance @ 25°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | pair | inch | mil | mil | inch | lb/1000ft | inch | Ω/1000ft |
18 | 2 | 0.045 | 30 | 45 | 0.463 | 75 | 2.7 | 6.669 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† 1 Pair is not TC-ER Rated.
Table 2 – Weights and Measurements (Metric)
Cond. Size | Number of Pairs | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | DC Resistance @ 25°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | pair | inch | mm | mm | mm | lb/km | mm | Ω/km |
18 | 2 | 0.045 | 0.76 | 1.14 | 11.76 | 112 | 68.58 | 21.88 |
Typical Electrical Specifications for Each Pair
Size | Capacitance | Inductance |
---|---|---|
AWG | pF/ft | µH/ft |
18 | 40.66 | 0.0957 |
16 | 48.51 | 0.0895 |
Revision: 1.000.003
Updated On: Dec. 11, 2023, 9:29 p.m. UTC