SPEC 48404
CU 600V NLEPR PVC TOWER AND CASE WIRE
600 Volt 90°C AREMA PART 10.3.15.
Construction:
- Conductor:Solid Uncoated Copper
- Insulation:High Performance No Lead Ethylene Propylene Rubber NL-EPR
- Jacket:Polyvinyl Chloride PVC Jacket
Applications and Features:
Southwire 600V ECO Friendly No Lead EPR/PVC TC Blue Tower and Case Wire is suited for use as relay and associated signal apparatus wiring and for connector wire use in applications where flexibility, ease of termination, small diameters, long last- ing performance, and stable service life are required. May be installed in wet or dry locations. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Alternate colors are available upon request.
• Mechanically Rugged
• High Performance No Lead EPR
• Excellent Moisture Resistance
• Resistant to Heat Aging and Environmental Hazards
• Cleanly Strips from Conductor
• Passes -60°C Cold bend
• RoHS/Proposition 65 Compliant
• FT2 Horizontal Flame Test
• Sequential footage markings on jacket
• Mechanically Rugged
• High Performance No Lead EPR
• Excellent Moisture Resistance
• Resistant to Heat Aging and Environmental Hazards
• Cleanly Strips from Conductor
• Passes -60°C Cold bend
• RoHS/Proposition 65 Compliant
• FT2 Horizontal Flame Test
• Sequential footage markings on jacket
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Cond. Shape | Insul. Thickness | Jacket Thickness | Jacket Color | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/kcmil | No. of Strands | mil | mil | inch | lb/1000ft | |||
587882 | 16 | 19 | TOWER AND CASE WIRE | 30 | 20 | red | 0.158 | 17 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC