SPEC 45054
CU 600V XLPE Insulation Thermoplastic LSZH-TP Jacket XHHW-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Type TC-ER Control Cable 600Volt Copper Conductors, Cross Linked Polyethylene (XLPE) Insulation XHHW-2 Thermoplastic SOLONON® Low Smoke Zero Halogen (LSZH-TP) Jacket, Control Cable Conductor Identification Method 1 Table 2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free.
Construction:
- Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2 for cables 14 AWG or larger, 30 Mils thick for all cable sizes
- Filler:Polypropylene filler on cables with 5 or less conductors
- Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
- Overall Jacket:Thermoplastic SOLONON® Low Smoke Zero Halogen (LSZH-TP) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. 16 AWG wire is made in accordance with UL 66 Fixture Wire. Sunlight Resistant - For Direct Burial - Silicone Free
Specifications:
Sample Print Legend:
For 16 AWG:
SOUTHWIRE {UL} AWG XX 7 CDRS TYPE TC-ER XLPE CDRS SOLONON 90C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600 VOLTS YEAR {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
For 14 AWG and larger:
SOUTHWIRE {UL} AWG XX 7 CDRS TYPE TC-ER XHHW-2 CDRS SOLONON 90C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600 VOLTS YEAR {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
SOUTHWIRE {UL} AWG XX 7 CDRS TYPE TC-ER XLPE CDRS SOLONON 90C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600 VOLTS YEAR {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
For 14 AWG and larger:
SOUTHWIRE {UL} AWG XX 7 CDRS TYPE TC-ER XHHW-2 CDRS SOLONON 90C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600 VOLTS YEAR {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | Min Bending Radius | Allowable Ampacity 75°C | Allowable Ampacity 90°C | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | ||||||
14 AWG | |||||||||||||||||||
561313 | 14 | 4 | 7 | 30 | 45 | 0.402 | 51 | 111 | 2.631 | 3.170 | 0.058 | 1.6 | 16 | 20 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
*Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
*Ampacities have been adjusted for more than Three Current-Carrying Conductors.
! not UL listed
*Ampacities have been adjusted for more than Three Current-Carrying Conductors.
! not UL listed
Revision: 1.000.007
Updated On: April 1, 2024, 9:04 p.m. UTC