SPEC 47834
3/C CU 25KV 133% XLPE/CPE RHINOPOWERTM Type MP-GC. MSHA Approved
Class B Copper conductors, Cross-Linked Polyethylene (XLPE) 133% Insulation Level, Copper Tape Shield, Polyvinyl Chloride (PVC) Jacket, 90°C
Construction:
- Conductor:Class B compact stranded bare copper per ASTM B3 and ASTM B496
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:Cross Linked Polyethylene (XLPE) 100% and 133% Insulation Level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Grounding Conductors:Two Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Ground Check:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 with yellow high strength, polypropylene insulation
- Filler:Rubber Fillers as needed
- Reinforcement:Tape and Reinforcing twine applied over the core for improved mechanical integrity and ease of stripping
- Jacket:Black, mold cured, single layer, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Alternate jacket colors available
- Reflective Stripe:Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable runover (optional, contact your sales representative for part number)
Applications and Features:
RHINOPOWERTM Type MP-GC mine power feeder cable is a heavy-duty power cable for use in stationary horizontal HV mine power distribution circuits, for permanent or semi-portable applications with power transmission in deep mines, surface mines, open pits, tunnels, in conduit or duct (not to exceed max rated voltage), and suitable for direct burial in wet or dry locations. For vertical drop requirements consult with factory application specialist.
Specifications:
Sample Print Legend:
SOUTHWIRE (R) RHINOTM BRAND CABLE # AWG COMPACT CU 3/C TYPE MP-GC 25000V 133% INS. LEVEL 90°C P-07-K130025 MSHA
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Ground Check Size | Ground Check Strands | Ground Check Insulation Thickness | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | inch | AWG | No. | mil | mil | inch | lb/1000ft |
1/0 | 3 | 19 | 0.336 | 345 | 1.062 | 8 | 7 | 45 | 140 | 2.79 | 4830 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance | Inductive Reactance | Working Tension | Min Bending Radius | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | lb | inch | Amp |
1/0 | 0.104 | 0.130 | 0.075 | 0.049 | 722.000 | 33.5 | 218 |
* Ampacities based upon ICEA S-75-381 Table I-1.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.001
Updated On: Jan. 22, 2024, 10:26 p.m. UTC