SPEC 44103
4/C CU 2000V EPDM/CPE Type W Industrial Grade Cable 90°C. MSHA Approved
Flexible Copper conductors, Ethylene Propylene Diene Monomer (EPDM) insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket
Construction:
- Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
- Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
- Insulation:Ethylene Propylene Diene Monomer (EPDM). Color coded black, white, red, green
- Fillers:Jute fillers applied as needed to round the cable core
- Reinforcement Binder:Reinforcing binder with twine applied over the core
- Jacket:Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)
Applications and Features:
Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per Article NEC 400. Suitable for continuous submersion in water – ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as perminant building wiring. Meets FT-5 Flame Test.
Specifications:
Sample Print Legend:
SOUTHWIRE® ROYAL® {5 CROWN LOGO} XX AWG (XX.XXmm2) 4/C TYPE W PORTABLE POWER CABLE E172226 (UL) 2000V 90C DRY 90C WET SUN RES -- 156205 CSA TYPE W 2000V -40C FT1 FT5 P-07-KA100010-MSHA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | mil | inch | lb/1000ft | |
558156 | 4 | 4 | 112 | 0.235 | 60 | 125 | 1.223 | 1054 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Min Bending Radius | Allowable Ampacity In Air 60°C | Allowable Ampacity In Air 75°C | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp |
4 | 0.274 | 0.330 | 0.048 | 6.1 | 67 | 81 | 91 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.001
Updated On: April 25, 2024, 1:21 p.m. UTC