SPEC 44102
3/C CU 2000V EPDM/CPE Type W Industrial Grade Cable 90°C. MSHA Approved
Flexible Copper conductors, Ethylene Propylene Diene Monomer (EPDM) insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket
Construction:
- Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
- Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
- Insulation:Ethylene Propylene Diene Monomer (EPDM). Color coded black, white, green.
- Fillers:Jute fillers applied as needed to round the cable core
- Reinforcement Binder:Reinforcing binder with twine applied over the core
- Jacket:Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)
Applications and Features:
Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per Article NEC 400. Suitable for continuous submersion in water – ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as perminant building wiring. Meets FT-5 Flame Test. cUL listing on select items only.
Specifications:
Sample Print Legend:
# AWG 3/C TYPE W PORTABLE POWER CABLE 90°C WET OR DRY 2000V OIL AND SUN RES (UL) P-136-35-MSHA AIWTM c(UL) FT1/FT5 (-40°C)
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | mil | inch | lb/1000ft |
250 | 3 | 608 | 0.605 | 95 | 155 | 2.048 | 3382 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Min Bending Radius | Allowable Ampacity In Air 60°C | Allowable Ampacity In Air 75°C | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp |
250 | 0.047 | 0.057 | 0.041 | 12.2 | 259 | 310 | 352 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC