SPEC 45654
CU 600V PVC Cable Tube Loop Detector IMSA 51-5
600 Volt Single Conductor Copper, Polyvinyl Chloride PVC with a Nylon Sheath, Polyvinyl Chloride PVC or High Molecular Weight HMW Tube
Construction:
- Conductor:19 stranded annealed bare copper per ASTM B3 and B8
- Insulation:Polyvinyl Chloride with a Nylon Sheath
- Rip Chord:High strength rip chord for ease of tube removal
- Tube:Loose Polyvinyl Chloride or High Molecular Weight Polyethylene HMW Tube
Applications and Features:
Southwire’s IMSA 51-5 cable meets the requirements of International Municipal Signal Association IMSA 51-5 specification. Rated for use in traffic signal, traffic control systems, underground conduit and loop detector wire. IMSA 51-5 600 Volt series cables run from the switch buried in asphalt to the junction box. The conductors are bare annealed copper 19 strand and covered with an abrasion, sunlight and moisture resistant polyvinyl chloride with a nylon sheath. The conductor is housed in a polyvyinyl chloride or high molecular weight polyethylene tube. These cables are capable of operating continuously at a conductor temperature between -20°C and 75°C.
• Cable is manufactured by Southwire Company in their Waukegan, IL plant USA.
• Cable is manufactured by Southwire Company in their Waukegan, IL plant USA.
Specifications:
Sample Print Legend:
SOUTHWIRE® YEAR SIZE 600V IMSA 51-5 CABLE SEQUENTAIL FOOT MARK.
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | inch | lb/1000ft |
14 | 1 | 19 | 0.074 | 20 | 0.250 | 30 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | Min Bending Radius |
---|---|---|
AWG/Kcmil | Ω/1000ft | inch |
14 | 2.730 | 0.6 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC