SPEC 70065
300V SEOPRENE® SJEOOW Cord with Black Jacket 105°C. Silicone Free
300 Volt 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Chemical, Water Resistance and Flame Retardant
Construction:
- Conductor:Class K stranded bare copper per ASTM B-174
- Insulation:Heat, moisture and oil resistant TPE
- Filler:Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
- Jacket:Black TPE (Other colors available upon request)
Applications and Features:
Southwire Type SJEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyor and automated production equipment. Cords are suitable for use in temperatures between -40°C to maximum 105°C.
Specifications:
Sample Print Legend:
SOUTHWIRE® SEOPRENE® CORD X/C XX AWG (X.XXmm2) SJEOOW E46194 (UL) 300V -40C TO 105C -- CSA LL90458 SJEOOW 300V -50C TO 105C FT2 WATER RESISTANT
Packaging:
Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
Table 1 – Weights and Measurements
Stock Number | CCI Part # | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity | Insul. Color | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mil | mil | inch | lb/1000ft | Amp | ||||
550448 | 23329 | 10 | 3 | 104 | 45 | 65 | 0.573 | 205 | 25 | BK/WE/GN | Black |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
^ Color Sequence: Black, Red
! White PVC jacket
** Not a Federal and Military Specification JC-580B
^ Color Sequence: Black, Red
! White PVC jacket
** Not a Federal and Military Specification JC-580B
Table 2 – Weights and Measurements (Metric)
Stock Number | CCI Part # | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity * | Insul. Color | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mm | mm | mm | kg/km | Amp | ||||
550448 | 23329 | 10 | 3 | 104 | 1.14 | 1.65 | 14.55 | 305 | 25 | BK/WE/GN | Black |
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
^ Color Sequence: Black, Red
! White PVC jacket
** Not a Federal and Military Specification JC-580B
^ Color Sequence: Black, Red
! White PVC jacket
** Not a Federal and Military Specification JC-580B
Color Code
# of Conductor | Color Sequence |
---|---|
2 | Black, White |
^2 | Black, Red |
3 | Black, White, Green |
4 | Black, White, Red, Green |
Revision: 1.000.000
Updated On: Dec. 16, 2023, 11:32 p.m. UTC