SPEC 70126
300V ROYAL® SJOOW Cord with Black Jacket 90°C. Silicone Free
300 Volt, 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation and Sunlight, Heat, Moisture and Oil Resistant Flexible CPE Jacket
Construction:
- Conductor:Class K stranded bare copper per ASTM B-174
- Insulation:Heat, moisture and oil resistant EPDM
- Filler:Waxed paper fillers, with a tissue-paper separator wrapped around the assembly
- Jacket:Black Sunlight, Heat, Moisture and Oil Resistant Flexible CPE (Other colors available upon request)
Applications and Features:
Southwire Type SJOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 90°C, water, oil, and weather resistant, designed for hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications.
Specifications:
Sample Print Legend:
SOUTHWIRE® ROYAL® CORD XX/C XX AWG (XXmm2) SJOOW E46194 (UL) 300V -40C TO 90C -- CSA LL90458 SJOOW 300V -40C TO 90C FT2 WATER RESISTANT
Packaging:
Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
Table 1 – Weights and Measurements
Stock Number | CCI Part # | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity | Insul. Color | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mil | mil | inch | lb/1000ft | Amp | ||||
558124 | 823428 | 12 | 4 | 65 | 30 | 50 | 0.467 | 175 | 16 | BK/WE/RD/G | Black |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
** Not a Federal and Military Specification JC-580B
***No Fillers or Separator
** Not a Federal and Military Specification JC-580B
***No Fillers or Separator
Table 2 – Weights and Measurements (Metric)
Stock Number | CCI Part # | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity * | Insul. Color | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mm | mm | mm | kg/km | Amp | ||||
558124 | 823428 | 12 | 4 | 65 | 0.76 | 1.27 | 11.86 | 260 | 16 | BK/WE/RD/G | Black |
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
Color Code
# of Conductor | Color Sequence |
---|---|
2 | Black, White |
3 | Black, White, Green |
4 | Black, White, Red, Green |
Revision: 1.000.000
Updated On: Dec. 16, 2023, 11:32 p.m. UTC