SPEC 45271

HALO-FLEX™ CU 600/1000V XLPE Insulation Thermoplastic CPE-TP Jacket. XHHW-2 TC-ER-HL

Halo-Flex™ Type TC-ER-HL Power Cable 600 or 1000 Volt Copper Conductors, Cross Linked Polyethylene (FR-XLPE) Insulation XHHW-2 -40°C Thermoplastic CPE-TP Jacket, Control Cable Conductor Identification Method 3

...

Construction:

  1. Conductor:Flexible Stranded Rope-Lay Class I Copper per ASTM B172
  2. Insulation:Fire Retardant Cross Linked Polyethylene (FR-XLPE) Type XHHW-2
  3. Ground:Three symmetrical bare grounds flexible strand
  4. Filler:Non-Hygroscopic flame retardant fillers
  5. Separator:Mylar for ease of stripability
  6. Rip Cord:Rip cord for quick removal of extruded polymeric layer and jacket
  7. Extruded Polymeric Layer:Extruded Polymeric Barrier Layer
  8. Overall Jacket:Low-Friction SIM Technology® -40°C Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket

Applications and Features:

Southwire’s Halo-Flex™ 600V TC-ER-HL or 1000V TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. A gas/vapor-tight polymeric sheath is extruded over the core. Rated for use in Class I, II, or III, Division 1 & 2, Zone 1 & 2, hazardous locations per NEC Article 501, 502, and 503. Listed for exposed runs (TC-ER-HL) per NEC 336.10. - 40°C cold bend and cold impact. HALO-FLEX ™ CPE jacket is made with patented SIM Technology. Cable can be installed in conduit without the aid of lubrication. PATENT www.patentsw.com

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2225 Cables and Cable-Fittings For Use In Hazardous (Classified) Locations
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-3 Complies with European Directive 2015/863
  • ABS American Bureau of Shipping Approved
  • MSHA Mine Safety Health Administration Approved
  • Sample Print Legend:

    Products 1”
    (SEQ FOOTAGE) SOUTHWIRE® HALO-FLEX{TM} E75755 (Plant Code) {UL} XX (AWG or kcmil) CU 3/C XHHW-2 CRS GW 3 X XX AWG FR-XLPE/CPE 90°C 600V TYPE TC-ER-HL OR 1000V TYPE TC-ER SUN. RES. FOR DIRECT BURIAL FT4 -40°C OIL RES I/II ABS RoHS-3 2015/863 COMPLIANT {YYYY} 07-KA180012-MSHA

    Products > 1”
    {SQFTG} SOUTHWIRE® HALO-FLEX{TM} TC-ER-HL E75755 {UL} XX AWG CU 3 CDRS XHHW-2 GW 3 X XX AWG T/S XLPE/CPE 90°C JACKET 600V TYPE TC-ER-HL or 1000V TYPE TC-ER SUN. RES. FOR DIRECT BURIAL FT4 -40°C OIL RES I & II ABS RoHS-3 2015/863 COMPLIANT {YYYY} 07-KA180012-MSHA
    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. NumberCond. StrandsDiameter Over Cond.Insul. ThicknessDiameter Over InsulationGroundJacket ThicknessApprox. ODApprox. WeightDC Resistance @ 25°CAC Resistance @ 75°CInductive RectanceMin Bending RadiusAllowable Ampacity At 60°CAllowable Ampacity 75°CAllowable Ampacity 90°C
    AWGNo.strandsinchmilinchNo. x AWGmilinchlb/1000ftΩ/1000ftΩ/1000ftΩ/1000ftinchAmpAmpAmp
    6748134/035320.535550.6453 x 81101.74131140.0510.0640.0269.0195230260
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

    Revision: 1.000.004

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC