SPEC 42010
SRX 200°C 600V UL 3512/3604
Silicone Rubber Lead Wire, Temp Rating 200°C
Construction:
- Conductor:Stranded tinned, annealed copper per ASTM B33
- Insulation:Composite Silicone Rubber with fiberglass reinforcement layer
Applications and Features:
Internal wiring of appliances where totally enclosed. Improved flexibility over braided constructions. Eliminates all of the drawbacks of a fiberglass braided product. No more fraying, flowering, itching. Colors available upon request.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mil | inch | lb/1000ft | °C | Style/Type | |
C0016X | 1 | 259/.0177 | 82 | 0.525 | 350 | 200 | 3512/3604 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mm | mm | kg/km | °C | Style/Type | |
C0016X | 1 | 259/.0177 | 2.08 | 13.33 | 521 | 200 | 3512/3604 |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC