SPEC 42030
ETFE 200°C 300V UL 10109
Flexible UL/CSA Approved Lead Wire, Temp Rating 200°C
Construction:
- Conductor:Stranded tinned, annealed copper per ASTM B33
- Insulation:Extruded ETFE fluoropolymer jacket
Applications and Features:
Used for wiring of electric heaters, appliances, thermocouples, gas igniters, electrical and electronic components, and other products up to 200°C.
Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Flexible. Good mechanical strength. Available in all colors.
Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Flexible. Good mechanical strength. Available in all colors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mil | inch | lb/1000ft | °C | Style/Type | |
CZ023A | 2 | 133/.0223 | 35 | 0.408 | 243 | 200 | 10109 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
*NPC Conductor required for 200°C Rating
*NPC Conductor required for 200°C Rating
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mm | mm | kg/km | °C | Style/Type | |
CZ023A | 2 | 133/.0223 | 0.89 | 10.36 | 362 | 200 | 10109 |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC