SPEC 42035
PFA 250°C 300V UL 1726
Flexible UL/CSA Approved Lead Wire, Temp Rating 250°C
Construction:
- Conductor:Stranded annealed nickel plated copper
- Insulation:Extruded PFA fluoropolymer
Applications and Features:
Used for wiring of electric heaters, appliances, thermocouples, gas igniters, electrical and electronic components and other products that require a temperature rating up to 250° C.
Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Flexible. Good mechanical strength. Available in all colors.
Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Flexible. Good mechanical strength. Available in all colors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mil | inch | lb/1000ft | °C | Style/Type | |
CPIT3A | 1/0 | 259/.0202 | 45 | 0.515 | 400 | 250 | 1726 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mm | mm | kg/km | °C | Style/Type | |
CPIT3A | 1/0 | 259/.0202 | 1.14 | 13.08 | 595 | 250 | 1726 |
Revision: 1.000.001
Updated On: April 24, 2024, 1:17 p.m. UTC