SPEC 42037

PFA 250°C 600V UL Type PFAH

Flexible UL/NEC Approved Lead Wire, Temp Rating 250°C

...

Construction:

  1. Conductor:Stranded annealed nickel plated copper
  2. Insulation:Extruded PFA fluoropolymer

Applications and Features:

Dry locations only. Only for leads within apparatus or within raceways connected to apparatus (nickel or nickel-coated copper only).

Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Flexible. Good mechanical strength. Available in all colors.

Specifications:

  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B FT1
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilinchlb/1000ft°CStyle/Type
    CP106H1037/.0159200.14535250NEC Style PFAH
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmkg/km°CStyle/Type
    CP106H1037/.01590.513.6852250NEC Style PFAH

    Revision: 1.000.001

    Updated On: April 24, 2024, 1:44 p.m. UTC