SPEC 42054

MG 550°C 300V UL 5390

Flexible High Temperature Lead Wire, Temp Rating 550°C

...

Construction:

  1. Conductor:Flexible stranded 27% nickel plated, annealed copper
  2. Insulation:Mica fiberglass composite
  3. Jacket:A fiberglass braid jacket is applied over the insulation, then treated with a high-temperature saturant. Natural color is tan.

Applications and Features:

Internal wiring. Approved for use up to 550°C.

Excellent thermal and flame resistance, flexible, good chemical resistance, and produces minimal smoke when exposed to flames. Colors available upon request.

Specifications:

  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B FT1
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilmilinchlb/1000ft°CStyle/Type
    C2203C2010/.01002770.09285505390
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmmmkg/km°CStyle/Type
    C2203C2010/.01000.690.182.34125505390

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC