SPEC 42055
MG 550°C 300V UL 5424
Flexible High Temperature Lead Wire, Temp Rating 550°C
Construction:
- Conductor:Flexible stranded 27% nickel plated, annealed copper
- Insulation:Mica fiberglass composite
- Jacket:A fiberglass braid jacket is applied over the insulation, then treated with a high-temperature saturant. Natural color is tan.
Applications and Features:
Internal wiring. Approved for use up to 550°C.
Excellent thermal and flame resistance, flexible, good chemical resistance, and produces minimal smoke when exposed to flames. Colors available upon request.
Excellent thermal and flame resistance, flexible, good chemical resistance, and produces minimal smoke when exposed to flames. Colors available upon request.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Braid | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mil | mil | inch | lb/1000ft | °C | Style/Type | |
C2163D | 16 | 26/.0100 | 16 | 7 | 0.110 | 15 | 550 | 5424 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Braid | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mm | mm | mm | kg/km | °C | Style/Type | |
C2163D | 16 | 26/.0100 | 0.41 | 0.18 | 2.79 | 22 | 550 | 5424 |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC