SPEC 42064
SRG-K INSTRUMENTATION CABLES
Flexible Silicone Rubber Glass Braid Conductors with an Alum/Mylar Shield and Drain and an Overall Aramid Fiber Jacket, Temp Rating 200°C, 600V
Construction:
- Conductor:Stranded tinned, annealed copper per ASTM B33
- Insulation:Silicone Rubber with a fiberglass braid over the insulation
- Shielding:An alum/mylar shield and drain is applied over the core
- Jacket:K-Fiber braid, treated with a high temperature saturant, covers the shielded core
Applications and Features:
Used for equipment wiring, as well as signal and control circuits. Ideal in locations where high temperature or hazardous conditions exist that require heat resistance at 600 volts.
K Fiber Jacket provides improved mechanical strength and abrasion resistance. Flexible. Good chemical resistance. Excellent electrical properties. Passes IEEE 383 70,000 BTU/Hr Flame test while maintaining circuit integrity.
K Fiber Jacket provides improved mechanical strength and abrasion resistance. Flexible. Good chemical resistance. Excellent electrical properties. Passes IEEE 383 70,000 BTU/Hr Flame test while maintaining circuit integrity.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | °C | Style/Type | |
C51115 | 16 | 5 | 30 | 0.435 | 95 | 200 | Non-UL |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | °C | Style/Type | |
C51115 | 16 | 5 | 0.76 | 11.05 | 141 | 200 | Non-UL |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC