SPEC 42100

FLAMROXTM HIGH PERFORMANCE CABLE

Flamrox - Premium Flexible High Temperature Single Conductor Cable, 600V, Temp Rating 450°C, Non-UL 538°C

...

Construction:

  1. Conductor:Flexible stranded 27% nickel plated, annealed copper
  2. Insulation:A phlogopite mica tape
  3. Braid:Fiberglass braid jacket
  4. Tape:Phlogopite mica tape thermal barrier
  5. Tape:Fluoropolymer tape moisture barrier
  6. Jacket:An overall fiberglass braid is treated with a high temperature saturant

Applications and Features:

Used in critical areas where standard high temperature lead wire is not sufficient to maintain circuit integrity due to extreme temperatures, or exposure to open flame. Used for equipment wiring in iron mills, steel mills, glass plants, and cement kilns.

Excellent flame resistance, TFE tape provides a moisture barrier, and produces minimal smoke when exposed to flames. Flexible. Can withstand up to 2400°F short term.

Available with stainless steel braid. Available with insulated or uninsulated ground conductors.

Specifications:

  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 modified 210,000 BTU vertical tray flame test at 1800° F, with circuit integrity for 2 1/2 hours minimum. Provides Circuit Integrity in conduit for up to 30 hours under direct exposure to flame
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.inchlb/1000ft°CStyle/Type
    C5513018120.568186450UL
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmkg/km°CStyle/Type
    C55130181214.43277450UL

    Revision: 1.000.001

    Updated On: Jan. 30, 2024, 1:51 p.m. UTC