SPEC 42240

ETFE/ETFE Control Tray Cable

Flexible Control Cable - Multi Conductor, 600 Volts 150°C Dry Special Applications

...

Construction:

  1. Conductor:Class B stranding per ASTM B8. Tinned, annealed copper per ASTM B33
  2. Insulation:Extruded ethylene -tetrafluoroethylene (ETFE)
  3. Overall Jacket:Extruded ethylene -tetrafluoroethylene (ETFE)

Applications and Features:

For use as a 600 volt, Multi conductor control cable where flame retardance, Moisture/Chemical resistance, and high temperature rating is critical. Cable can be installed in free air, in raceways or direct burial. The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC 501-4(b) for (UL) Type tray cables (TC).

Temperature rating of 150°C dry for special applications. Excellent electrical properties, chemical resistance, resistance to fluids, and flame resistance. Resistant to crush, compression and deformation. Low coefficient of friction makes installation easier. Good mechanical strength. Flexible. Available with insulated ground wires. Available with E1 per ICEA S-73-532 Table E1 (Old K1) or E2 per ICEA S-73-532 Table E2 (Old K2) color code.

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202/FT4 Flame Test (70,000 BTU/hr) 350kcmil and Larger
  • RoHS-3 Complies with European Directive 2015/863
  • VW-1 (Vertical-Wire) Flame Test
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmilinchlb/1000ft°CStyle/Type
    C5Z30012215450.34075150UL Type TC
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmmmkg/km°CStyle/Type
    C5Z3001220.381.148.64112150UL Type TC

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC