SPEC 42350

Thermocouple Wire PVC/PVC Multi Pair

Flexible Thermocouple Extension Cable, PLTC 300V 105°C

...

Construction:

  1. Conductor:Thermocouple wire per ANSI MC 96.1 & ASTM E230 (Solid or stranded available)
  2. Insulation:Extruded PVC
  3. Twisted Pair:Conductors twisted together with a drain wire and alum/mylar shield
  4. Overall Shielded:Aluminum / mylar shield and drain wire is applied over the core
  5. Overall Jacket:Extruded PVC

Applications and Features:

For use as a 300 volt, multi pair thermocouple cable where flame retardance, moisture/chemical resistance, and sunlight resistance are critical. Cable can be installed in free air, in raceways or direct burial. The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC Article 725. Per ASTM E20 & ANSI MC 96.1. Positive conductor is numbered.

UL Listed subject 13 PLTC. Excellent physical properties and electrical properties. Resistance to flame, crush, compression and cuts. Good chemical resistance and mechanical strength. Flexible.

Specifications:

  • ASTM E230 Temperature-Electromotive Force (emf) Tables for Standardized Thermocouples
  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202/FT4 Flame Test (70,000 BTU/hr) 350kcmil and Larger
  • ANSI MC 96.1 Temperature Measurement Thermocouples
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeNumber of PairsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmilinchlb/1000ft°CStyle/Type
    C4V_36203616750.920615105Type PLTC
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    0=Type E // 1=Type J // 2=Type K // 3=Type T
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeNumber of PairsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmmmkg/km°CStyle/Type
    C4V_3620360.411.9123.37915105Type PLTC

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC