SPEC 41001

TelcoFlex® L2 Telecom Power Wire and Cable

Limited smoke, Non-halogenated Insulation, 105°C Dry, 60°C Wet

...

Construction:

  1. Conductor:Class K (14-10 AWG), Class I modified bunched (8 and 6 AWG) or rope bunched (4 AWG and larger) tinned copper
  2. Separator:Mylar tape
  3. Insulation:Limited smoke, non-halogenated, 105°C Dry, 60°C Wet TelcoHyde® 5221. Conforms to UL 44, UL 758, CSA C22.2 No. 210-11, and Telcordia Specification GR-347- CORE. Insulation has a Limiting Oxygen Index of 35%

Applications and Features:

This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221. UL listed Type RHH, FT4-ST1 in accordance with the National Electric Code. Product is for use in Central Office, CATV Head End, Data Center and Cell tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated) in sizes 1/0AWG and larger.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Type RHH, FT4-ST1, VW-1, 600 Volts DC or AC
  • UL 2731 Telecommunications Central Office Power Cable
  • CSA AWM IB 105°C 600V. FT4-ST1
  • IEC including 60674 and 60332
  • RoHS Complaint , Lead-Free, Silicone-Free
  • KS-24194™ List 2
  • ATIS-0600017.2014 Non-Halogenated DC Power Wire and Cable for Telecommunications Power System
  • Telecordia GR-347-CORE
  • REACH - European Community Regulation
  • Sample Print Legend:

    SIZES 14 AWG THROUGH 10 AWG:
    SOUTHWIRE AIWTM CORD BRAND TELCOFLEX® II L2 NON-HAL (UL) E30117 SIZE AWG 600 VOLTS RHH ST1 FT4 OR AWM 3578 60°C WET VW-1 --- LL90458 CSA AWM I B 105°C 600 VOLTS FT4 (YYYY) (TIME JULIAN DATE) --- MEETS IEC INCLUDING 60674 & 60332

    SIZES 8 AWG THROUGH 1 AWG:
    SOUTHWIRE AIWTM CORD BRAND TELCOFLEX® II/KS24194TM L2 NON-HAL (UL) E30117 SIZE (AWG OR KCMIL) 600 VOLTS RHH ST1 FT4 OR AWM 3578 60°C WET VW-1 --- LL90458 CSA AWM I B 105°C 600 VOLTS FT4 (YYYY) (TIME JULIAN DATE) --- MEETS IEC INCLUDING 60674 & 60332

    SIZES 1/0 AWG THROUGH 750 KCMIL:
    SOUTHWIRE AIWTM CORD BRAND TELCOFLEX® II/KS24194TM L2 NON-HAL (UL) E30117 SIZE (AWG OR KCMIL) 600 VOLTS RHH ST1 FT4 FOR CT USE OR AWM 3578 60°C WET VW-1 --- LL90458 CSA AWM I B 105°C 600 VOLTS FT4 (YYYY) (TIME JULIAN DATE) --- MEETS IEC INCLUDING 60674 & 60332

    NOTE: CABLE SHALL BE PRINTED ON BOTH SIDES USING INK OF CONTRASTING COLOR; SEQUENTIAL FOOTAGE MARKS SHALL BE APPLIED 2 FOOT INTERNALS ON ONE SIDE OF THE CABLE.

    Packaging:

    All put-ups one length only unless agreed to otherwise. Maximum lengths per size will be advised. The ends of the cable shall be capped or taped to prevent the entrance of moisture during shipment or storage.
    Table 1 – Physical and Electrical Data
    Cond. SizeCond. StrandsDiameter Over Cond.Insul. ThicknessApprox. ODApprox. WeightDC Resistance @ 20°CAllowable Ampacity 75°C *Allowable Ampacity 90°C *
    AWG/Kcmilstrandsinchmilinchlb/1000ftΩ/1000ftAmpAmp
    14410.077450.17242.732025
    12650.089450.182351.722530
    101040.116450.209501.083540
    8410.153600.28780.6795055
    6650.186600.3151220.4366575
    41260.26600.3652050.2746595
    21680.305600.432540.172115130
    12100.37800.543510.126130150
    1/02660.392800.564200.109150170
    2/03420.455800.625360.0565175195
    4/05320.577800.7457920.0546230260
    3508880.76950.9612500.0334310350
    50012210.89951.0917130.0234380430
    75018501.0941101.3226820.0157475535

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    * Allowable Ampacity In Raceway per NEC Table 310.15(B)(16)

    TESTING:

    Physical and electrical tests in accordance with the requirements of UL Standard 44, Standard 758 and CSA Standard C22.2 No. 210-11 as AWM.

    LABELS

    UL and CSA tags and labels shall be applied to all packages.

    Stock Numbers and Colors

    Size (All Items are Not Braided)GrayGreenBlueRed
    GrayGreenBlueRed
    1464884701592862015886820158868001
    1264884601592861015886790158867801
    1064446301592860015886860158867701
    856987601571784015783330156987701
    657158301569860015714470157126401
    456981901569821015698180157128601
    256974501569748015697500156975401
    1/056966001571449015714930156966201
    2/056977201569774015714950157149401
    4/056983901569841015712840157128301
    35056980101569803015697990156980401
    50056962701583707015696260156962801
    75056960701569609015696050156961001

    Size (All Items are Not Braided)BlackRed - Black TracerBlue - Black TracerGray - Black Tracer
    BlackRed/BlackBlue/BlackGray/Black
    1458868501589042015890400164931801
    1259532301589041015890430164931701
    1058867601592683015926840164931601
    856987501569878015928590164931501
    656985801571266015777240156985901
    456981701569823015715290156982001
    256975301569755015697510156975201
    1/056965901569663015714180156966101
    2/056977001577849015697710156977301
    4/057128501571496015698380156984001
    35056979701569805015698000156980201
    50057149801579168015804810157878701
    75056960301571735015696060157622601

    Revision: 1.0.00M