SPEC 41014

TelcoFlex® L3 Telecom Power Wire and Cable

Limited smoke, Non-halogenated Insulation, 105°C Dry, 60°C Wet

...

Construction:

  1. Conductor:Class B stranded, tin-coated copper conforming to ASTM B-33
  2. Separator Tape:Mylar tape
  3. Insulation:Limited smoke, non-halogenated, 105°C Dry, 60°C Wet TelcoHyde® 5221. Conforms to UL 44, UL 758, CSA C22.2 No. 210-11, and Telcordia Specification GR-347- CORE. Insulation has a Limiting Oxygen Index of 35%
  4. Separator Tape:1 mil Mylar tape on 6 AWG and larger
  5. Cotton Braid:Overall natural cotton braid conforming to UL 44
  6. Saturant and Colored Finisher:Moisture resistant, fire retardant saturant and a colored finisher

Applications and Features:

This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221 with an overall flame retardant saturated braid. UL listed Type RHH, FT4-ST1 in accordance with the National Electric Code. Product is for use in Central Office, CATV Head End, Data Center and Cell Tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated) in sizes 1/0 AWG and larger.

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Type RHH, FT4-ST1, VW-1, 600 Volts DC or AC
  • UL 2731 Telecommunications Central Office Power Cable
  • CSA AWM IB 105°C 600V. FT4-ST1
  • IEC including 60674 and 60332
  • RoHS Complaint , Lead-Free, Silicone-Free
  • KS-24194™ List 3
  • ATIS-0600017.2014 Non-Halogenated DC Power Wire and Cable for Telecommunications Power System
  • Telecordia GR-347-CORE
  • REACH - European Community Regulation
  • Sample Print Legend:

    SIZES 8 AWG THROUGH 2 AWG:
    SOUTHWIRE AIWTM CORD BRAND TELCOFLEX® III/KS24194TM L3 NON-HAL (UL) E30117 SIZE (AWG OR KCMIL) 600 VOLTS RHH ST1 FT4 OR AWM 3578 60°C WET VW-1 --- LL90458 CSA AWM I B 105°C 600 VOLTS FT4 (YYYY) (TIME JULIAN DATE) --- MEETS IEC INCLUDING 60674 & 60332

    SIZES 1/0 AWG THROUGH 750 KCMIL:
    SOUTHWIRE AIWTM CORD BRAND TELCOFLEX® III/KS24194TM L3 NON-HAL (UL) E30117 SIZE (AWG OR KCMIL) 600 VOLTS RHH ST1 FT4 FOR CT USE OR AWM 3578 60°C WET VW-1 --- LL90458 CSA AWM I B 105°C 600 VOLTS FT4 (YYYY) (TIME JULIAN DATE) --- MEETS IEC INCLUDING 60674 & 60332

    NOTE: CABLE SHALL BE PRINTED ON BOTH SIDES USING INK OF CONTRASTING COLOR; SEQUENTIAL FOOTAGE MARKS SHALL BE APPLIED 2 FOOT INTERNALS ON ONE SIDE OF THE CABLE.

    Packaging:

    All put-ups on length only unless agreed to otherwise. Maximum lengths per size will be advised. The ends of the cable shall be capped or taped to prevent the entrance of moisture during shipment or storage.
    Table 1 – Physical and Electrical Data
    Cond. SizeCond. StrandsDiameter Over Cond.Insul. ThicknessDiameter Over InsulationApprox. ODApprox. WeightDC Resistance @ 20°CAllowable Ampacity 75°C *Allowable Ampacity 90°C *
    AWG/Kcmilstrandsinchmilinchinchlb/1000ftΩ/1000ftAmpAmp
    1470.0708450.1640.226362.732025
    1270.0892450.1820.244461.722530
    1070.113450.210.272621.083540
    870.142600.2650.327930.67955055
    670.178600.3040.371320.42766575
    470.225600.3480.4141880.26898595
    270.283600.4060.4822780.1691115130
    1/0190.362800.530.6064410.1063150170
    2/0190.405800.5790.6515380.08432175195
    4/0190.512800.6880.7568080.05248230260
    350370.661950.8540.9312900.03206310350
    500370.79950.9831.05917880.02222380430
    750610.9681101.21.27626380.01481475535

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    * Allowable Ampacity In Raceway per NEC Table 310.15(B)(16)

    TESTING:

    Physical and electrical tests in accordance with the requirements of UL Standard 44, Standard 758, and CSA Standard C22.2 No. 210-11 as AWM.

    LABELS

    UL and CSA tags and labels shall be applied to all packages.

    Stock Numbers and Colors

    Size (All Items are Braided)GrayGreenBlueRed
    GrayGreenBlueRed
    1457133601571457015715560157133701
    1256969501569696015696940156969701
    1057051101569682015696800156968301
    857126701569880015714900156988101
    656986401569865015698620156986601
    456982601569828015698240156982901
    256975701569760015697610156975801
    1/056966701569669015696640156967001
    2/056977701569779015697750156978101
    4/056984501569847015698430156984901
    35056980801571569015714920156981001
    50056963301569635015696300157155501
    75056961301569615015696110156961701

    Size (All Items are Braided)BlackRed - Black TracerBlue - Black TracerGray - Black Tracer
    BlackRed/BlackBlue/BlackGray/Black
    145713350164157301W39794TBA
    1256969301W39799W39800TBA
    105696790156968401W39806TBA
    856987901W39811W39812W40771
    656986101569867015714910157141001
    457128701569831015698250156982701
    256975901569762015697630156976501
    1/057138401569671015696660156966801
    2/057138301569782015697760156977801
    4/056984201569850015698440156984601
    35057138201569811015698070156980901
    50056962901569636015696310156963401
    75058203701571262015696120156961401

    Revision: 1.0.00M