SPEC 41031
TELCOFLEX®-G L5 Telecom Grounding Cable, Green
Green thermoset insulation, 90°C wet or dry continuous operating temperature, 130°C emergency, 250°C short circuit
Construction:
- Conductor:Class B tinned copper
- Insulation:Green thermoset insulation, 90°C wet or dry continuous operating temperature, 130°C emergency, 250°C short circuit
Applications and Features:
TELCOFLEX® -G L5 telecom grounding cable is suitable for use in conduit and underground duct. Sunlight and oil resistant. Maximum side wall pressure 500 Lbs./Ft. Suitable for DC and AC.
Specifications:
Sample Print Legend:
SOUTHWIRE AIW™ CORD BRAND TELCOFLEX®-G V / ATIS 0600028.2021 LEAD-FREE RoHS L5 (UL) E30117 SIZE AWG 600 VOLTS XHHW-2 SUNLIGHT RESISTANT GASOLINE AND OIL RESISTANT II SUITABLE FOR GROUNDING USE (YEAR) (TIME JULIAN DATE)
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Allowable Ampacity 75°C | Allowable Ampacity 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | strands | inch | mil | inch | lb/1000ft | inch | Amp | Amp | |
64366301 | 10 | 7 | 0.113 | 30 | 0.173 | 29 | 2 | 30 | 30 |
TBA | 8 | 7 | 0.142 | 45 | 0.232 | 61 | 2 | 50 | 55 |
64396101 | 6 | 7 | 0.178 | 45 | 0.268 | 99 | 3 | 65 | 75 |
TBA | 4 | 7 | 0.225 | 45 | 0.315 | 146 | 3 | 85 | 95 |
64396201 | 2 | 7 | 0.283 | 45 | 0.373 | 238 | 4 | 115 | 130 |
TBA | 1 | 19 | 0.322 | 55 | 0.432 | 290 | 4 | 130 | 145 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Allowable Ampacity In Raceway per NEC Table 310.15(B)(16)
Revision: 1.000.001
Updated On: March 20, 2024, 4:16 p.m. UTC