SPEC 41045

TelcoFlex® Telecom 2/C Power Tray Cable

600 Volt Flexible Copper Conductors, TelcoHyde® 5221 Limited Smoke, Non-Halogen Insulation with Thermoset Jacket, Type TC. Rated 90°C Dry and 60°C Wet, Sunlight Resistant with a Limiting Oxygen Index of 35%.

...

Construction:

  1. Conductor:Flexible, Rope-lay Stranded, Class K, Tinned Copper per ASTM B33 and B172
  2. Separator:Mylar for ease of strip ability
  3. Insulation:Limited smoke, non-halogenated TelcoHyde® 5221, 90°C Dry and 60°C Wet. Color: Red, White.
  4. Core Wrap:Core wrap for ease of strip ability
  5. Jacket:Limited smoke, non-halogenated, TelcoHyde® 5221

Applications and Features:

This specification covers the construction requirements for two conductor cabled round limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221. UL listed Type TC, FT4 in accordance with the National Electric Code. Product is for use in Central Office, CATV Head End, Data Center and Cell tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated). These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in dry locations and 60°C in wet locations, 130°C for emergency overload, and 250°C for short circuit conditions.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • CSA C22.2 No. 210 Appliance wiring material products I/II A/B
  • RoHS-3 Complies with European Directive 2015/863
  • Sample Print Legend:

    SOUTHWIRE D TELCOFLEX® XX AWG 2/C TYPE TC-LS FT4 ST 1 IEEE-1202 90{D}C DRY 60{D}C WET SUN RES 600V {UL} --- {CSA LOGO} AWM I/II B 105{D}C 600V FT1--- HALOGEN FREE --- YR {YEAR OF MANUFACTURE}
    Table 1 – Physical and Electrical Data
    Cond. SizeCond. StrandsDiameter Over Cond.Insul. ThicknessJacket ThicknessApprox. ODApprox. WeightAllowable Ampacity 75°C *Allowable Ampacity 90°C *
    AWG/Kcmilstrandsinchmilmilinchlb/1000ftAmpAmp
    62730.18545600.7062996575
    44200.27245800.9084778595

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Stock Numbers and Colors

    Size (AWG)BlueRed
    BlueRed
    6TBATBA
    4TBATBA

    Revision: 1.0.00M