SPEC 42008

SRGT 200°C 600V UL 3568

CCC – Critical Circuit Cable, Silicone Rubber Glass Braid – FEP Jacket, Temp Rating 200°C

...

Construction:

  1. Conductor:Stranded tinned, annealed copper per ASTM B33
  2. Insulation:Silicone Rubber
  3. Jacket:A fiberglass braid jacket is applied over the insulation, then covered with an extruded FEP fluoropolymer jacket

Applications and Features:

Used in environments where wire will come into contact with chemicals, oils or gas and where circuit integrity is required when exposed to flame, such as MOVs at refineries and petrochemical plants. Also used for critical circuits in steel mills, aluminum plants, paper mills and power generating facilities. FEP Jacket provides excellent oil and chemical resistance, low coefficient of friction, improved moisture resistance and excellent electrical properties, and fungus resistant. Colors available upon request. Product requires NPC conductor on 10 AWG and smaller in order to pass the Modified Mil-W-25038 Circuit Integrity Test.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 VW-1 Vertical flame test
  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B FT2
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilmilmilinchlb/1000ft°CStyle/Type
    C0T180187/.0152305100.140152003568
    C0T160167/.0192305100.150202003568
    C0T140147/.0242305100.165302003568
    C0T1201219/.0179305100.190402003568
    C0T060684/.0179605120.2251152003568
    C0T1001019/.0234455100.245602003568
    C0T080854/.0179605120.310952003568
    C0T0404133/.0177607.5120.4101652003568
    C0T0202133/.0223607.5120.4502452003568
    C0T0101259/.0177807.5170.5853752003568
    C0T1T01/0259/.0202807.5170.6103852003568
    C0T2T02/0259/.0229807.5170.6455052003568
    C0T3T03/0259/.0255807.5170.7056202003568
    C0T4T04/0259/.0286807.5170.8058102003568

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Dimensions and weights for other cable configurations are available upon request.

    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmmmmmkg/km°CStyle/Type
    C0T180187/.01520.760.130.253.56222003568
    C0T160167/.01920.760.130.253.81302003568
    C0T140147/.02420.760.130.254.19452003568
    C0T1201219/.01790.760.130.254.83602003568
    C0T060684/.01791.520.130.305.721712003568
    C0T1001019/.02341.140.130.256.22892003568
    C0T080854/.01791.520.130.307.871412003568
    C0T0404133/.01771.520.190.3010.412462003568
    C0T0202133/.02231.520.190.3011.433652003568
    C0T0101259/.01772.030.190.4314.865582003568
    C0T1T01/0259/.02022.030.190.4315.495732003568
    C0T2T02/0259/.02292.030.190.4316.387522003568
    C0T3T03/0259/.02552.030.190.4317.919232003568
    C0T4T04/0259/.02862.030.190.4320.4512052003568

    Revision: 1.0.00M