SPEC 42010

SRX 200°C 600V UL 3512/3604

Silicone Rubber Lead Wire, Temp Rating 200°C

...

Construction:

  1. Conductor:Stranded tinned, annealed copper per ASTM B33
  2. Insulation:Composite Silicone Rubber with fiberglass reinforcement layer

Applications and Features:

Internal wiring of appliances where totally enclosed. Improved flexibility over braided constructions. Eliminates all of the drawbacks of a fiberglass braided product. No more fraying, flowering, itching. Colors available upon request.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B FT2
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilinchlb/1000ft°CStyle/Type
    C0186X187/.0152310.124112003512/3604
    C0166X167/.0192310.135152003512/3604
    C0146X147/.0242310.146212003512/3604
    C1026X1219/.0179310.164302003512/3604
    C0106X1019/.0234310.212522003512/3604
    C0066X684/.0179620.2451102003512/3604
    C0086X854/.0179470.274902003512/3604
    C0046X4133/.0177620.3851552003512/3604
    C0026X2133/.0233620.4552352003512/3604
    C0016X1259/.0177820.5253502003512/3604
    C01T6X1/0259/.0202820.5653852003512/3604
    C02T6X2/0259/.0229820.6104852003512/3604
    C03T6X3/0259/.0255820.6605952003512/3604
    C04T6X4/0259/.0286820.7207952003512/3604

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Dimensions and weights for other cable configurations are available upon request.

    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmkg/km°CStyle/Type
    C0186X187/.01520.793.15162003512/3604
    C0166X167/.01920.793.43222003512/3604
    C0146X147/.02420.793.71312003512/3604
    C1026X1219/.01790.794.17452003512/3604
    C0106X1019/.02340.795.38772003512/3604
    C0066X684/.01791.576.221642003512/3604
    C0086X854/.01791.196.961342003512/3604
    C0046X4133/.01771.579.782312003512/3604
    C0026X2133/.02331.5711.563502003512/3604
    C0016X1259/.01772.0813.335212003512/3604
    C01T6X1/0259/.02022.0814.355732003512/3604
    C02T6X2/0259/.02292.0815.497222003512/3604
    C03T6X3/0259/.02552.0816.768852003512/3604
    C04T6X4/0259/.02862.0818.2911832003512/3604

    Revision: 1.0.00M