SPEC 42021

FEP 200°C 600V UL 1901

UL/CSA Approved Lead Wire, Temp Rating 200°C

...

Construction:

  1. Conductor:Stranded tinned, annealed copper per ASTM B33
  2. Insulation:Extruded FEP fluoropolymer

Applications and Features:

For further processing in cables. Smaller diameter than standard UL style 1330. Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Good mechanical strength. Available in all colors.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B FT2
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilinchlb/1000ft°CStyle/Type
    C3246X24*7/.008150.05542001901
    C3226X22*7/.010150.06052001901
    C3206X20*7/.0126150.07072001901
    C3186B187/.0159150.080102001901
    C3166B167/.0192150.090122001901
    C3146B147/.0242150.100162001901
    C3126B1219/.0179150.120242001901
    C3106B1037/.0159150.150322001901
    C3086B854/.0179200.200552001901
    C3066B684/.0179200.235852001901
    C3046B4133/.0177200.2801302001901
    C3026B2133/.0223200.3251952001901
    C3016B1259/.0177300.4302902001901
    C31T6B1/0259/.0202300.4603202001901
    C32T6B2/0259/.0229300.4854302001901
    C33T6B3/0259/.0255300.5456052001901
    C34T6B4/0259/.0286300.6457052001901

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Dimensions and weights for other cable configurations are available upon request.
    *NPC Conductor required for 200°C Rating

    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmkg/km°CStyle/Type
    C3246X24*7/.0080.381.4062001901
    C3226X22*7/.0100.381.5272001901
    C3206X20*7/.01260.381.78102001901
    C3186B187/.01590.382.03152001901
    C3166B167/.01920.382.29182001901
    C3146B147/.02420.382.54242001901
    C3126B1219/.01790.383.05362001901
    C3106B1037/.01590.383.81482001901
    C3086B854/.01790.515.08822001901
    C3066B684/.01790.515.971262001901
    C3046B4133/.01770.517.111932001901
    C3026B2133/.02230.518.252902001901
    C3016B1259/.01770.7610.924322001901
    C31T6B1/0259/.02020.7611.684762001901
    C32T6B2/0259/.02290.7612.326402001901
    C33T6B3/0259/.02550.7613.849002001901
    C34T6B4/0259/.02860.7616.3810492001901

    Revision: 1.0.00M