SPEC 42024
FEP 200°C 600V UL Type FEP
Flexible UL/CSA Approved Lead Wire, Temp Rating 200°C
Construction:
- Conductor:Stranded tinned, annealed copper per ASTM B33
- Insulation:Extruded FEP fluoropolymer
Applications and Features:
For use in accordance with the National Electric Code, Article 310. 200°C dry locations - special applications. 90°C dry and damp locations.
Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Flexible. Good mechanical strength. Available in all colors.
Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Flexible. Good mechanical strength. Available in all colors.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mil | inch | lb/1000ft | °C | Style/Type | |
C3146F | 14 | 7/.0242 | 20 | 0.110 | 17 | 200 | FEP |
C3126F | 12 | 19/.0179 | 20 | 0.130 | 25 | 200 | FEP |
C3106F | 10 | 37/.0159 | 20 | 0.160 | 35 | 200 | FEP |
C3086F | 8 | 54/.0179 | 30 | 0.220 | 60 | 200 | FEP |
C3066F | 6 | 84/.0179 | 30 | 0.235 | 95 | 200 | FEP |
C3046F | 4 | 133/.0177 | 30 | 0.295 | 145 | 200 | FEP |
C3026F | 2 | 133/.0223 | 30 | 0.340 | 220 | 200 | FEP |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Dimensions and weights for other cable configurations are available upon request.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|
AWG/Kcmil | strand | mm | mm | kg/km | °C | Style/Type | |
C3146F | 14 | 7/.0242 | 0.51 | 2.79 | 25 | 200 | FEP |
C3126F | 12 | 19/.0179 | 0.51 | 3.30 | 37 | 200 | FEP |
C3106F | 10 | 37/.0159 | 0.51 | 4.06 | 52 | 200 | FEP |
C3086F | 8 | 54/.0179 | 0.76 | 5.59 | 89 | 200 | FEP |
C3066F | 6 | 84/.0179 | 0.76 | 5.97 | 141 | 200 | FEP |
C3046F | 4 | 133/.0177 | 0.76 | 7.49 | 216 | 200 | FEP |
C3026F | 2 | 133/.0223 | 0.76 | 8.64 | 327 | 200 | FEP |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC