SPEC 42031

ETFE 200°C 600V UL 10086

UL/CSA Approved Lead Wire, Temp Rating 200°C

...

Construction:

  1. Conductor:Stranded tinned, annealed copper per ASTM B33
  2. Insulation:Extruded ETFE fluoropolymer jacket

Applications and Features:

Used for wiring of electric heaters, appliances, thermocouples, gas igniters, electrical and electronic components, and other products up to 200°C. Excellent chemical resistance, excellent resistance to fluids, excellent resistance to cut through and low coefficient of friction makes installation easier. Good mechanical strength. Available in all colors.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL AWM Appliance wire approvals as listed in Table 1
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilinchlb/1000ft°CStyle/Type
    CZ246X24*7/.008100.046220010086
    CZ226X22*7/.010100.052320010086
    CZ206X20*7/.0126100.060420010086
    CZ186A187/.0159100.068720010086
    CZ166A167/.0192100.0801020010086
    CZ146A147/.0242100.0951620010086
    CZ126A1219/.0179150.1252520010086
    CZ106A1037/.0159150.1493720010086
    CZ086A854/.0179250.2206620010086
    CZ066A684/.0179250.2439720010086
    CZ046A4133/.0177250.31915020010086
    CZ026A2133/.0223350.40824320010086
    CZ016A1259/.0177350.45130320010086
    CZ1T6A1/0259/.0202450.51838920010086
    CZ2T6A2/0259/.0229450.57146320010086
    CZ3T6A3/0259/.0255450.61056520010086
    CZ4T6A4/0259/.0286450.69572620010086

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Dimensions and weights for other cable configurations are available upon request.
    *NPC Conductor required for 200°C Rating

    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmkg/km°CStyle/Type
    CZ246X24*7/.0080.251.17320010086
    CZ226X22*7/.0100.251.32420010086
    CZ206X20*7/.01260.251.52620010086
    CZ186A187/.01590.251.731020010086
    CZ166A167/.01920.252.031520010086
    CZ146A147/.02420.252.412420010086
    CZ126A1219/.01790.383.183720010086
    CZ106A1037/.01590.383.785520010086
    CZ086A854/.01790.645.599820010086
    CZ066A684/.01790.646.1714420010086
    CZ046A4133/.01770.648.1022320010086
    CZ026A2133/.02230.8910.3636220010086
    CZ016A1259/.01770.8911.4645120010086
    CZ1T6A1/0259/.02021.1413.1657920010086
    CZ2T6A2/0259/.02291.1414.5068920010086
    CZ3T6A3/0259/.02551.1415.4984120010086
    CZ4T6A4/0259/.02861.1417.65108020010086

    Revision: 1.0.00M