SPEC 42035

PFA 250°C 300V UL 1726

UL/CSA Approved Lead Wire, Temp Rating 250°C

...

Construction:

  1. Conductor:Stranded tinned, annealed nickel plated copper per ASTM B33
  2. Insulation:Extruded PFA fluoropolymer

Applications and Features:

Used for wiring of electric heaters, appliances, thermocouples, gas igniters, electrical and electronic components and other products that require a temperature rating up to 250° C. Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Good mechanical strength. Available in all colors.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B FT1
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilinchlb/1000ft°CStyle/Type
    CP243A247/.008130.05042501726
    CP223A2210/.0058130.05552501726
    CP203A2019/.0073130.06572501726
    CP183A1819/.0092130.075102501726
    CP163A1619/.0117130.085132501726
    CP143A1419/.0147130.110162501726
    CP123A1219/.0185130.115222501726
    CP103A1037/.0159130.145322501726
    CP083A8133/.0111200.210642501726
    CP063A6133/.0141200.250972501726
    CP043A4133/.0177300.3251602501726
    CP023A2133/.0223300.3952352501726
    CP013A1259/.0177450.4703202501726
    CPIT3A1/0259/.0202450.5154002501726
    CPT23A2/0259/.0229450.5704952501726
    CP3T3A3/0259/.0255450.6105652501726
    CP4T3A4/0259/.0286450.6907302501726

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Dimensions and weights for other cable configurations are available upon request.

    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmkg/km°CStyle/Type
    CP243A247/.0080.331.2762501726
    CP223A2210/.00580.331.4072501726
    CP203A2019/.00730.331.65102501726
    CP183A1819/.00920.331.90152501726
    CP163A1619/.01170.332.16192501726
    CP143A1419/.01470.332.79242501726
    CP123A1219/.01850.332.92332501726
    CP103A1037/.01590.333.68482501726
    CP083A8133/.01110.515.33952501726
    CP063A6133/.01410.516.351442501726
    CP043A4133/.01770.768.252382501726
    CP023A2133/.02230.7610.033502501726
    CP013A1259/.01771.1411.944762501726
    CPIT3A1/0259/.02021.1413.085952501726
    CPT23A2/0259/.02291.1414.487372501726
    CP3T3A3/0259/.02551.1415.498412501726
    CP4T3A4/0259/.02861.1417.5310862501726

    Revision: 1.0.00M