SPEC 42044

TGGT 250°C 600V UL 5196 Heavy Wall

Appliance and Industrial Lead Wire, Temp Rating 250°C

...

Construction:

  1. Conductor:flexible stranded nickel plated, annealed copper
  2. Insulation:PTFE Fluoropolymer tapes covered by wrapped fiberglass yarns
  3. Jacket:A fiberglass braid jacket is applied over the insulation, then treated with a high-temperature saturant. Natural color is tan.

Applications and Features:

Used for the internal wiring of commercial, industrial, and household ovens as well as cooking equipment. Suited for severe hot spot locations in industrial processing. Excellent moisture resistance, provides thermal and flame resistance, and good flexibility. High dielectric strength and low power factor without cold flow. Colors available upon request.

Specifications:

  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B FT1
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilmilinchlb/1000ft°CStyle/Type
    C12408247/.0081550.08552505196
    C12201227/.01001550.09072505196
    C120012010/.0101550.100102505196
    C118121816/.0101550.110132505196
    C116011626/.0101550.120172505196
    C114041441/.0101550.135232505196
    C112051265/.0101550.155322505196
    C1102010105/.0101580.180482505196
    C108088133/.011115170.240722505196
    C106036133/.014220170.3201202505196
    C104024133/.017720170.3751752505196
    C102032133/.022320170.4452702505196
    C101011259/.017720170.4853402505251
    C11TF11/0259/.020220170.5354152505251
    C12TF12/0259/.022920170.5855102505251
    C13TF13/0259/.025520170.6456302505251
    C14TF14/0259/.028620170.7107802505251

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Dimensions and weights for other cable configurations are available upon request.

    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmmmkg/km°CStyle/Type
    C12408247/.0080.380.132.1672505196
    C12201227/.01000.380.132.29102505196
    C120012010/.0100.380.132.54152505196
    C118121816/.0100.380.132.79192505196
    C116011626/.0100.380.133.05252505196
    C114041441/.0100.380.133.43342505196
    C112051265/.0100.380.133.94482505196
    C1102010105/.0100.380.204.57712505196
    C108088133/.01110.380.436.101072505196
    C106036133/.01420.510.438.131792505196
    C104024133/.01770.510.439.522602505196
    C102032133/.02230.510.4311.304022505196
    C101011259/.01770.510.4312.325062505251
    C11TF11/0259/.02020.510.4313.596182505251
    C12TF12/0259/.02290.510.4314.867592505251
    C13TF13/0259/.02550.510.4316.389382505251
    C14TF14/0259/.02860.510.4318.0311612505251

    Revision: 1.0.00M