SPEC 42052

EZMG 450°C 600V UL 5107 (EZ STRIP)

High Temperature Lead Wire - Features Clean Stripping Insulation, Temp Rating 450°C

...

Construction:

  1. Conductor:flexible stranded 27% nickel plated, annealed copper
  2. Insulation:Glass reinforced phlogopite mica tapes
  3. Jacket:A fiberglass braid jacket is applied over the insulation, then treated with a high-temperature saturant. Natural color is tan.

Applications and Features:

Used for the internal wiring of domestic and commercial ovens as well as cooking appliances. Ideal for use in electrical heaters. For equipment wiring in iron mills, steel mills, glass plants, and cement kilns. Excellent thermal and flame resistance, good chemical resistance, and produces minimal smoke when exposed to flames. Colors available upon request.

Specifications:

  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B FT1
  • Passes 70,000 BTU/Hr and the 210,000 BTU/Hr industry standard flame tests
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilmilinchlb/1000ft°CStyle/Type
    C22407247/.0082570.09064505107
    C22207227/.01002570.09584505107
    C220052010/.01002570.105104505107
    C218051816/.01002570.115124505107
    C216701626/.01002570.125164505107
    C214051441/.01002570.140234505107
    C212041265/.01002570.160314505107
    C2100410105/.010030170.210524505107
    C208038133/.011130170.265784505107
    C206106133/.014230170.3101154505107
    C204044133/.017730170.3651754505107
    C202032133/.022335200.4502604505107
    C201011259/.017735200.4903204505107
    C21T041/0259/.020235200.5354004505107
    C22T012/0259/.022935200.5905054505107
    C23T023/0259/.025535200.6506204505107
    C204094/0259/.028635200.7107604505107
    C22501250427/.025540200.7759154505107
    C23501350427/.028640200.89012504505107
    C25001500427/.034240201.04517704505107

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Dimensions and weights for other cable configurations are available upon request.

    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmmmkg/km°CStyle/Type
    C22407247/.0080.640.182.2994505107
    C22207227/.01000.640.182.41124505107
    C220052010/.01000.640.182.67154505107
    C218051816/.01000.640.182.92184505107
    C216701626/.01000.640.183.18244505107
    C214051441/.01000.640.183.56344505107
    C212041265/.01000.640.184.06464505107
    C2100410105/.01000.760.435.33774505107
    C208038133/.01110.760.436.731164505107
    C206106133/.01420.760.437.871714505107
    C204044133/.01770.760.439.272604505107
    C202032133/.02230.890.5111.433874505107
    C201011259/.01770.890.5112.454764505107
    C21T041/0259/.02020.890.5113.595954505107
    C22T012/0259/.02290.890.5114.997524505107
    C23T023/0259/.02550.890.5116.519234505107
    C204094/0259/.02860.890.5118.0311314505107
    C22501250427/.02551.020.5119.6913624505107
    C23501350427/.02861.020.5122.6118604505107
    C25001500427/.03421.020.5126.5426344505107

    Revision: 1.0.00M