SPEC 42053

MG LITE 450°C 600V UL 5359

High Temperature Lead Wire - Features Clean Stripping Insulation, Temp Rating 450°C, Non-UL 538°C (1000°F)

...

Construction:

  1. Conductor:flexible stranded 27% nickel plated, annealed copper
  2. Insulation:Glass reinforced phlogopite mica tapes
  3. Jacket:A fiberglass braid jacket is applied over the insulation, then treated with a high-temperature saturant. Natural color is tan.

Applications and Features:

Used for the internal wiring of domestic and commercial ovens as well as cooking appliances. Ideal for use in electric heaters and for equipment wiring in iron mills, steel mills, glass plants and cement kilns. Excellent thermal and flame resistance, good chemical resistance, and produces minimal smoke when exposed to flames. Colors available upon request.

Specifications:

  • UL AWM Appliance wire approvals as listed in Table 1
  • Passes 70,000 BTU/Hr and the 210,000 BTU/Hr industry standard flame tests
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilmilinchlb/1000ft°CStyle/Type
    C22280227/.01001670.07584505359
    C220032010/.01001670.085104505359
    C218151816/.01001670.095124505359
    C216721626/.01001670.105164505359
    C214131441/.01001670.125234505359
    C212121265/.01001670.145314505359
    C2101110105/.010020150.195524505359
    C208808133/.011120150.240784505359
    C206806133/.014220150.2801154505359
    C204804133/.017720150.3401754505359
    C202802133/.022320200.4252604505359
    C201801259/.017725200.4703204505359
    C21T801/0259/.020225200.5154004505359
    C22T802/0259/.022925200.5705054505359
    C23T803/0259/.025525200.6306204505359
    C24T804/0259/.028625200.6957604505359

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Dimensions and weights for other cable configurations are available upon request.

    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmmmkg/km°CStyle/Type
    C22280227/.01000.410.181.90124505359
    C220032010/.01000.410.182.16154505359
    C218151816/.01000.410.182.41184505359
    C216721626/.01000.410.182.67244505359
    C214131441/.01000.410.183.18344505359
    C212121265/.01000.410.183.68464505359
    C2101110105/.01000.510.384.95774505359
    C208808133/.01110.510.386.101164505359
    C206806133/.01420.510.387.111714505359
    C204804133/.01770.510.388.642604505359
    C202802133/.02230.510.5110.803874505359
    C201801259/.01770.640.5111.944764505359
    C21T801/0259/.02020.640.5113.085954505359
    C22T802/0259/.02290.640.5114.487524505359
    C23T803/0259/.02550.640.5116.009234505359
    C24T804/0259/.02860.640.5117.6511314505359

    Revision: 1.0.00M