SPEC 42055

MG 550°C 300V UL 5424

High Temperature Lead Wire, Temp Rating 550°C

...

Construction:

  1. Conductor:flexible stranded 27% nickel plated, annealed copper
  2. Insulation:Mica fiberglass composite
  3. Jacket:A fiberglass braid jacket is applied over the insulation, then treated with a high-temperature saturant. Natural color is tan.

Applications and Features:

Internal wiring. Approved for use up to 550°C. Excellent thermal and flame resistance, good chemical resistance, and produces minimal smoke when exposed to flames. Colors available upon request.

Specifications:

  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B FT1
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilmilinchlb/1000ft°CStyle/Type
    C2243D247/.0081670.07065505424
    C2223D227/.01001670.07775505424
    C2203D2010/.01001670.08785505424
    C2183D1816/.01001670.100115505424
    C2163D1626/.01001670.110155505424
    C2143D1441/.01001670.125205505424
    C2123D1265/.01001670.145295505424
    C2103D10105/.01002670.190485505424
    C2083D8133/.011126120.240755505424
    C2063D6133/.014226120.2801135505424
    C2043D4133/.017726120.3301705505424

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Dimensions and weights for other cable configurations are available upon request.

    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessBraidApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmmmkg/km°CStyle/Type
    C2243D247/.0080.410.181.7895505424
    C2223D227/.01000.410.181.96105505424
    C2203D2010/.01000.410.182.21125505424
    C2183D1816/.01000.410.182.54165505424
    C2163D1626/.01000.410.182.79225505424
    C2143D1441/.01000.410.183.18305505424
    C2123D1265/.01000.410.183.68435505424
    C2103D10105/.01000.660.184.83715505424
    C2083D8133/.01110.660.306.101125505424
    C2063D6133/.01420.660.307.111685505424
    C2043D4133/.01770.660.308.382535505424

    Revision: 1.0.00M