SPEC 42100

FLAMROXTM HIGH PERFORMANCE CABLE

Flamrox - Premium High Temperature Single Conductor Cable, 600V, Temp Rating 450°C, Non-UL 538°C

...

Construction:

  1. Conductor:flexible stranded 27% nickel plated, annealed copper
  2. Insulation:A phlogopite mica tape
  3. Braid:Fiberglass braid jacket
  4. Tape:Phlogopite mica tape thermal barrier
  5. Tape:Fluoropolymer tape moisture barrier
  6. Jacket:An overall fiberglass braid is treated with a high temperature saturant

Applications and Features:

Used in critical areas where standard high temperature lead wire is not sufficient to maintain circuit integrity due to extreme temperatures, or exposure to open flame. Used for equipment wiring in iron mills, steel mills, glass plants, and cement kilns.
Excellent flame resistance, TFE tape provides a moisture barrier, and produces minimal smoke when exposed to flames. Can withstand up to 2400°F short term. Available with stainless steel braid. Available with insulated or uninsulated ground conductors.

Specifications:

  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 modified 210,000 BTU vertical tray flame test at 1800° F, with circuit integrity for 2 1/2 hours minimum. Provides Circuit Integrity in conduit for up to 30 hours under direct exposure to flame
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.inchlb/1000ft°CStyle/Type
    C550002020.28533450UL
    C550052030.29945450UL
    C550102040.30458450UL
    C550152050.36071450UL
    C550202070.39294450UL
    C5503020120.520156450UL
    C551001820.30839450UL
    C551051830.32755450UL
    C551101840.35269450UL
    C551151850.39185450UL
    C551201870.426114450UL
    C5513018120.568186450UL
    C552001620.32648450UL
    C552051630.34666450UL
    C552101640.37984450UL
    C552151650.415106450UL
    C552201670.453144450UL
    C5523016120.605242450UL
    C553001420.36666450UL
    C553051430.39093450UL
    C553101440.428120450UL
    C553151450.469147450UL
    C553201470.513198450UL
    C5533014120.689332450UL
    C554001220.40087450UL
    C554051230.426120450UL
    C554101240.469156450UL
    C554151250.515191450UL
    C554201270.564261450UL
    C5543012120.759434450UL
    C555001020.516139450UL
    C555051030.552198450UL
    C555101040.609257450UL
    C555151050.671314450UL
    C555201070.738425450UL
    C5553010121.000681450UL
    C55600820.59633450UL
    C55605830.63845450UL
    C55610840.70658450UL
    C55625620.686202450UL
    C55630630.735286450UL
    C55635640.820369450UL
    C55650420.802421450UL
    C55655430.861604450UL
    C55660440.960792450UL
    C55675220.975607450UL
    C55680231.047879450UL
    C55685241.1641153450UL

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Dimensions and weights for other cable configurations are available upon request.

    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmkg/km°CStyle/Type
    C550002027.2449450UL
    C550052037.5967450UL
    C550102047.7286450UL
    C550152059.14106450UL
    C550202079.96140450UL
    C55030201213.21232450UL
    C551001827.8258450UL
    C551051838.3182450UL
    C551101848.94103450UL
    C551151859.93126450UL
    C5512018710.82170450UL
    C55130181214.43277450UL
    C552001628.2871450UL
    C552051638.7998450UL
    C552101649.63125450UL
    C5521516510.54158450UL
    C5522016711.51214450UL
    C55230161215.37360450UL
    C553001429.3098450UL
    C553051439.91138450UL
    C5531014410.87179450UL
    C5531514511.91219450UL
    C5532014713.03295450UL
    C55330141217.50494450UL
    C5540012210.16129450UL
    C5540512310.82179450UL
    C5541012411.91232450UL
    C5541512513.08284450UL
    C5542012714.33388450UL
    C55430121219.28646450UL
    C5550010213.11207450UL
    C5550510314.02295450UL
    C5551010415.47382450UL
    C5551510517.04467450UL
    C5552010718.75632450UL
    C55530101225.401013450UL
    C556008215.1449450UL
    C556058316.2167450UL
    C556108417.9386450UL
    C556256217.42301450UL
    C556306318.67426450UL
    C556356420.83549450UL
    C556504220.37627450UL
    C556554321.87899450UL
    C556604424.381179450UL
    C556752224.76903450UL
    C556802326.591308450UL
    C556852429.571716450UL

    Revision: 1.0.00M