SPEC 42220

FEP/FEP Power Tray Cable

Power Cable, 600 Volts, 200°C Dry Special Applications

...

Construction:

  1. Conductor:Class B stranding per ASTM B8. Tinned, annealed copper per ASTM B33
  2. Insulation:Extruded fluorinated ethylene propylene (FEP) ICEA Method 4
  3. Ground:Uninsulated ground wire
  4. Binder:Binder tape is applied over the core
  5. Overall Jacket:Extruded fluorinated ethylene propylene (FEP)

Applications and Features:

For use as a 600 volt, Multi conductor control cable where flame retardance, Moisture/Chemical resistance, and high temperature rating is critical. Cable can be installed in free air, in raceways or direct burial. The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC 501-4(b) for (UL) Type tray cables (TC).
Temperature rating of 200°C dry for special applications. Excellent electrical properties, chemical resistance, resistance to fluids, and flame resistance. Resistant to crush, compression and deformation. Low coefficient of friction makes installation easier. Good mechanical strength. Available with insulated ground wires. Per ICEA Method 4. Available with E1 or E2 color code.

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 Flame Test (70,000 BTU/hr)
  • VW-1 (Vertical-Wire) Flame Test
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmil°CStyle/Type
    C5F3021222045200UL Type TC
    C5F3061232045200UL Type TC
    C5F3111242045200UL Type TC
    C5F4021022045200UL Type TC
    C5F4061032045200UL Type TC
    C5F4111042045200UL Type TC
    C5F500823045200UL Type TC
    C5F505833060200UL Type TC
    C5F510843060200UL Type TC
    C5F525623060200UL Type TC
    C5F530633060200UL Type TC
    C5F535643060200UL Type TC
    C5F550423060200UL Type TC
    C5F555433060200UL Type TC
    C5F560443080200UL Type TC
    C5F575223080200UL Type TC
    C5F580233080200UL Type TC
    C5F585243080200UL Type TC

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmm°CStyle/Type
    C5F3021220.511.14200UL Type TC
    C5F3061230.511.14200UL Type TC
    C5F3111240.511.14200UL Type TC
    C5F4021020.511.14200UL Type TC
    C5F4061030.511.14200UL Type TC
    C5F4111040.511.14200UL Type TC
    C5F500820.761.14200UL Type TC
    C5F505830.761.52200UL Type TC
    C5F510840.761.52200UL Type TC
    C5F525620.761.52200UL Type TC
    C5F530630.761.52200UL Type TC
    C5F535640.761.52200UL Type TC
    C5F550420.761.52200UL Type TC
    C5F555430.761.52200UL Type TC
    C5F560440.762.03200UL Type TC
    C5F575220.762.03200UL Type TC
    C5F580230.762.03200UL Type TC
    C5F585240.762.03200UL Type TC

    Revision: 1.0.00M