SPEC 42245

ETFE/ETFE Power Tray Cable

Power - Multi Conductor, 600 Volts, 150°C Dry Special Applications

...

Construction:

  1. Conductor:Class B stranding per ASTM B8. Tinned, annealed copper per ASTM B33
  2. Insulation:Extruded ethylene -tetrafluoroethylene (ETFE) ICEA Method 4
  3. Ground:Uninsulated ground wire
  4. Binder:Binder tape is applied over the core
  5. Overall Jacket:Extruded ethylene -tetrafluoroethylene (ETFE)

Applications and Features:

For use as a 600 volt, Multi conductor control cable where flame retardance, Moisture/Chemical resistance, and high temperature rating is critical. Cable can be installed in free air, in raceways or direct burial. The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC 501-4(b) for (UL) Type tray cables (TC).
Temperature rating of 150°C dry for special applications. Excellent electrical properties, chemical resistance, resistance to fluids, and flame resistance. Resistant to crush, compression and deformation. Low coefficient of friction makes installation easier. Good mechanical strength. Available with insulated ground wires. Per ICEA Method 4. Available with E1 or E2 color code.

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 Flame Test (70,000 BTU/hr)
  • VW-1 (Vertical-Wire) Flame Test
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmilinchlb/1000ft°CStyle/Type
    C5Z30212215450.340105150UL Type TC
    C5Z30612315450.360130150UL Type TC
    C5Z31112415450.390155150UL Type TC
    C5Z40210220450.410150150UL Type TC
    C5Z40610320450.430190150UL Type TC
    C5Z41110420450.470235150UL Type TC
    C5Z5008225450.480205150UL Type TC
    C5Z5058325450.510270150UL Type TC
    C5Z5108425600.595365150UL Type TC
    C5Z5256225600.600325150UL Type TC
    C5Z5306325600.635425150UL Type TC
    C5Z5356425600.700530150UL Type TC
    C5Z5504225600.700445150UL Type TC
    C5Z5554325600.740600150UL Type TC
    C5Z5604425600.815755150UL Type TC
    C5Z5752235800.900720150UL Type TC
    C5Z5802335800.950970150UL Type TC
    C5Z5852435801.0451225150UL Type TC

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmmmkg/km°CStyle/Type
    C5Z3021220.381.148.64156150UL Type TC
    C5Z3061230.381.149.14193150UL Type TC
    C5Z3111240.381.149.91231150UL Type TC
    C5Z4021020.511.1410.41223150UL Type TC
    C5Z4061030.511.1410.92283150UL Type TC
    C5Z4111040.511.1411.94350150UL Type TC
    C5Z500820.641.1412.19305150UL Type TC
    C5Z505830.641.1412.95402150UL Type TC
    C5Z510840.641.5215.11543150UL Type TC
    C5Z525620.641.5215.24484150UL Type TC
    C5Z530630.641.5216.13632150UL Type TC
    C5Z535640.641.5217.78789150UL Type TC
    C5Z550420.641.5217.78662150UL Type TC
    C5Z555430.641.5218.80893150UL Type TC
    C5Z560440.641.5220.701124150UL Type TC
    C5Z575220.892.0322.861071150UL Type TC
    C5Z580230.892.0324.131444150UL Type TC
    C5Z585240.892.0326.541823150UL Type TC

    Revision: 1.0.00M