SPEC 42355

EPR/CPE Multi Pair

Thermocouple Extension Cable, TC 600V 90°C

...

Construction:

  1. Conductor:Thermocouple wire per ANSI MC 96.1 & ASTM E230 (Solid or stranded available)
  2. Insulation:Extruded EPR
  3. Twisted Pair:Conductors twisted together with a drain wire and alum/mylar shield
  4. Overall Shielded:Aluminum / mylar shield and drain wire is applied over the core
  5. Overall Jacket:Extruded CPE

Applications and Features:

For use as a 600 volt, multi pair thermocouple cable where flame retardance, moisture/chemical resistance, and sunlight resistance are critical. Cable can be installed in free air, in raceways or direct burial. The cable is also approved for damp or dry locations as well as Class 1 Division II industrial hazardous locations per NEC 501-4(b) for (UL) Type Tray Cables (TC). Per ASTM E20 & ANSI MC 96.1. Positive conductor is numbered.
UL Type TC. Excellent physical properties and electrical properties. Resistance to flame, crush, compression and cuts. Good chemical resistance and mechanical strength.

Specifications:

  • ASTM E230 Temperature-Electromotive Force (emf) Tables for Standardized Thermocouples
  • UL 1277 Vertical Cable Tray Flame Tests (70,000 BTU/Hr)
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 Flame Test (70,000 BTU/hr)
  • ANSI MC 96.1 Temperature Measurement Thermocouples
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeNumber of PairsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milmilinchlb/1000ft°CStyle/Type
    C4E_2020131450.2703990Type TC
    C4E_2220231450.4157590Type TC
    C4E_2420431450.48012090Type TC
    C4E_2820831600.64523090Type TC
    C4E_30201231600.76032090Type TC
    C4E_32201631800.89544090Type TC
    C4E_34202431801.05565090Type TC
    C4E_36203631801.25588090Type TC
    C4E_4016131450.3104890Type TC
    C4E_4216231450.48510590Type TC
    C4E_4416431600.60019590Type TC
    C4E_4816831600.76034090Type TC
    C4E_50161231800.94051590Type TC
    C4E_52161631801.05566090Type TC
    C4E_54162431801.25094090Type TC
    C4E_561636311001.525140090Type TC

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    0=Type E // 1=Type J // 2=Type K // 3=Type T

    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeNumber of PairsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmmmkg/km°CStyle/Type
    C4E_202010.791.146.865890Type TC
    C4E_222020.791.1410.5411290Type TC
    C4E_242040.791.1412.1917990Type TC
    C4E_282080.791.5216.3834290Type TC
    C4E_3020120.791.5219.3047690Type TC
    C4E_3220160.792.0322.7365590Type TC
    C4E_3420240.792.0326.8096790Type TC
    C4E_3620360.792.0331.88131090Type TC
    C4E_401610.791.147.877190Type TC
    C4E_421620.791.1412.3215690Type TC
    C4E_441640.791.5215.2429090Type TC
    C4E_481680.791.5219.3050690Type TC
    C4E_5016120.792.0323.8876690Type TC
    C4E_5216160.792.0326.8098290Type TC
    C4E_5416240.792.0331.75139990Type TC
    C4E_5616360.792.5438.73208390Type TC

    Revision: 1.0.00M