SPEC 44020

1/C CU 2000V EPR RHH/RHW-2 CPE Power Cable HDFPC-DLO RW90

UL Listed as 2kV Heavy Duty Flexible Power Cable (HDFPC) DLO, Rated 90°C Dry or Wet. 2kV Type RHH/RHW-2 Flexible Power Cable Rated 90°C Dry or Wet. CSA Listed as 2kV Type RW90. Composite Thermoset Wall EPDM/CPE Insulation/Jacket. Sizes 1/0 and Larger Rated TC-ER, FT4, for Use in Cable Trays

...

Construction:

  1. Conductor:Flexible Stranded Rope-Lay Class I Tinned Copper per ASTM B33 and B172
  2. Binder Tape:Mylar Tape
  3. Insulation:2 layer Thermoset Ethylene Propylene Diene Monomer / Thermoset Chlorinated Polyethylene (EPDM/CPE)

Applications and Features:

HDFPC-DLO is a 2kV flexible power cable with a variety of possible applications such as but not limited to: Drilling rigs, railroad and transit car wiring, mining and other industrial equipment, and as flexible motor leads and wind turbine applications. The cable is suited for use in wet and dry areas, conduits, ducts, troughs, trays, and where superior electrical properties are de- sired. The maximum continuous conductor temperature for normal operation is 90°C wet or dry. HDFPC-DLO is oil, heat, flame, abrasion, and sunlight resistant. Approved for use per the NEC® as Type RHH/RHW-2 and per the CE Code as 2kV Type RW90.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2806 Heavy Duty Flexible Power Cable (HDFPC-DLO)
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables Type RW90
  • ICEA S-95-658 (NEMA WC70) Power cables rated 2000 volts or less for the distribution of electrical energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • MSHA Approved
  • Sample Print Legend:

    SOUTHWIRE® xxx SIZE AWG (xxx mm2) EPR/CPE 2KV HDFPC-DLO TYPE RHH OR RHW-2 (-40°C) PRII SUN RES FOR CT USE (UL) E30117 (CSA LOGO) LL90458 RW90 EP 2KV (-40°C) EP/CPE TC FT4 --- P-07-KA100013-MSHA SEQUENTIAL FOOTAGE MARKS.
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsDiameter Over ConductorInsul. ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo. of Strandsinchmilinchlb/1000ft
    57125312190.090600.21036
    56005710260.114600.26559
    5592718410.148850.32990
    5600586630.182850.372128
    55926941050.235900.421187
    56005921610.302900.504291
    TBA12100.3351250.560260
    5600611/02660.3811250.690488
    5600622/03420.4051250.720558
    5620643/04180.4801250.726654
    5592704/05320.5351250.809829
    558160262.66490.5851550.9661,076
    571461313.37750.6521551.0451,271
    559268373.79250.7051551.0891,471
    560063444.411000.7831551.1651,624
    558162535.313250.8051551.2051,901
    571587646.416000.9001551.2852,446
    558164777.719240.9901551.3802,833
    TBA929.223001.1151551.4713162
    578860111127501.1702101.7604,178

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC ResistanceInductive ReactanceAllowable Ampacity In Conduit At 75°CAllowable Ampacity In Conduit At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftAmpAmp
    571253121.68521.6900.0412530
    560057102.12831.0400.0383540
    55927182.631320.6540.0395055
    56005862.982100.4190.0376575
    55926943.373340.2630.0358595
    56005924.035310.1660.033115130
    TBA14.486700.1320.032130145
    5600611/05.528450.1050.034150170
    5600622/05.7610650.08340.033175195
    5620643/05.8113420.06620.032200225
    5592704/07.7316930.05250.031230260
    558160262.67.7321010.04260.029267304
    571461313.38.3625060.03570.034298332
    559268373.78.7129900.03000.033323365
    560063444.49.3235550.02520.031358405
    558162535.39.6042820.02090.031394446
    571587646.410.2851710.01740.031439496
    558164777.710.9162220.01460.029483543
    TBA929.211.7774340.01210.029529594
    578860111114.0888880.01200.032570648