SPEC 44040
1/C CU 2000V EPR LSZH Exciter Cable
Single Conductor 2KV Flexible Class I Copper Ethylene Propylene Rubber Insulation Solonon® Low Smoke Zero Halogen (LSZH) Jacket

Construction:
- Conductor:Flexible rope lay stranded annealed copper class I
- Tape:Binder tape for ease of insulation removal
- Insulation:Heat, moisture, and ozone resistant Ethylene Propylene Rubber(EPR)
- Jacket:SOLONON® Low Smoke Zero Halogen (LSZH) Thermoset Jacket
Applications and Features:
Southwire 2000V EPR/SOLONON Exciter Cable is suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are a concern. May be installed in wet or dry locations in cable trays or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Resistance to moisture and most oils, acids, and alkalis with an overall durable LSZH XLPO Thermoset Solonon® jacket. Alternate constructions available upon request.
Specifications:
Sample Print Legend:
SOUTHWIRE® XXX SIZE STRANDED NON-SHIELDED 90°C DRY EPR/CPE SEQUENTIAL MARKS NON-UL
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | mil | inch | lb/1000ft | |
550581 | 1550 | 3843 | 1.59 | 145 | 110 | 2.13 | 5756 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance | Allowable Ampacity In Conduit At 75°C | Allowable Ampacity In Conduit At 90°C |
---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Amp | Amp | |
550581 | 1550 | 12.78 | 12400 | 0.00763 | 625 | 705 |