SPEC 44122

4/C CU 2000V EPDM/CPE Type G Industrial Grade Cable 90°C

Flexible Copper conductors, Ethylene Propylene Diene Monomer (EPDM) insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket

...

Construction:

  1. Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
  2. Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Insulation:Ethylene Propylene Dien Monomer (EPDM). Color coded black, white, blue, red for sizes #4/0 and smaller and black, white, red, orange for sizes over 250 kcmil
  4. Ground Conductors:Four insulated, bare, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B3/B172
  5. Fillers:Paper fillers applied as needed to round the cable core
  6. Tape:Reinforcing tape applied over the cabled core for improved mechanical integrity and ease of stripping
  7. Reinforcement Binder:Reinforcing twine applied over the tapped core
  8. Jacket:Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)

Applications and Features:

Southwire Type G cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications where equipment grounding is required per NEC Article 400. Suitable for continuous submersion in water – ideal for submersible pumps. Alsosuitableforuseinlighttomedium-dutyminingapplications.Sunlightandoilresistant.Highlyflexibleandeasy to work with in cold conditions. Not for use as permanent building wiring. Meets FT-5 Flame Test. cUL Listed.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B172 Bunch-Stranded Copper Conductors
  • UL 1650 Standard for Portable Power Cable
  • MSHA Approved
  • RoHS-2 (European Directive 2011/65/EU)
  • Sample Print Legend:

    2 AWG 4/C TYPE G PORTABLE POWER CABLE 90°C WET OR DRY 2000V OIL AND SUN RES (UL) P-136-35-MSHA AIWTM c(UL) FT1/FT5 (-40°C)
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGroundGround StrandsApprox. ODApprox. Weight
    AWG/KcmilNo. of StrandsinchmilinchNo. x AWGNo.inchlb/1000ft
    5620788710.147600.3034 x 12651.08720
    5714736650.184600.3404 x 12651.13870
    57136541120.235600.3914 x 101041.251,190
    56208121680.315600.4714 x 9491.461,890
    56208312240.362800.5584 x 8411.662,220
    5620841/02590.385800.5814 x 7521.762,450
    5620852/03240.42800.6164 x 62731.872,980
    5600663/04180.47800.6664 x 51332.003,640
    5620864/05320.535800.7314 x 41332.184,430
    5714072506080.605950.8314 x 31332.565,980
    5702603508550.67950.8964 x 22592.697,410
    57026150012210.858951.0844 x 1/02593.2610,360

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusDC ResistanceAC Resistance @ 90°CInductive ReactanceAllowable Ampacity In Air 60°CAllowable Ampacity In Air 75°CAllowable Ampacity In Air 90°C
    AWG/KcmilinchΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    562078870.66600.84800.041485765
    571473670.41500.52900.038637787
    571365480.26300.33500.03684101114
    562081290.17200.21500.034112133152
    5620831100.13100.16600.034131156177
    5620841/0110.10900.13900.034151181205
    5620852/0110.08340.10600.033174208237
    5600663/0120.06620.08400.032201241274
    5620864/0130.05250.06600.032232277316
    571407250150.04480.05800.032259310352
    570260350160.03200.04100.031318381433
    570261500200.02240.02900.030392470536