SPEC 45251

3/C CU 600V PVC THHN PVC Jacket Power Cable With Ground

Type TC-ER Power Cable 600Volt Three Conductor Copper, Polyvinyl Chloride (PVC) with nylon layer insulation THHN Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Polyvinyl Chloride (PVC) with nylon layer Type THHN/THWN
  3. Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (cable size 8 & 6 has insulated green ground)
  4. Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
  5. Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
  6. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables Type THHN
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1581 Electrical Wires, Cables and Flexible Cords
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power cables rated 2000 volts or less for the distribution of electrical energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)
  • Sample Print Legend:

    SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] CU THHN PVC/PVC 600V Type TC-ER For CT USE SUN. RES. For DIRECT BURIAL FT4 YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGroundJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilinchmilinchNo. x AWGmilinchlb/1000ftlb/1000ft
    44339080.139350.1991 x 10450.542187283
    44340860.174350.2341 x 8600.648297435
    44341640.221460.3011 x 8600.795442625
    44342420.277460.3571 x 6800.958703964
    44343210.321570.4211 x 6801.1008651191
    4434401/00.360570.4601 x 6801.18410691432
    4434572/00.404570.5041 x 6801.27913271732
    4434653/00.454570.5541 x 4801.38717002156
    4434734/00.510570.6101 x 4801.50821102624
    4434812500.558680.6781 x 4801.65924693076
    4435073500.661680.7811 x 31101.94234404272
    4435235000.789680.9091 x 21102.21848855888
    6047776000.866791.0061 x 21102.43258226992
    6020947500.968791.1081 x 11102.65272788599

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CInductive ReactanceShort Circuit Current 6 CyclesAllowable Ampacity At 60°CAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmpAmp
    44339082.23960.6520.8150.0303754405055
    44340862.66300.4110.5140.0285966556575
    44341643.210020.2580.3230.0299491708595
    44342423.815930.1620.2030.0281508995115130
    44343215.520090.1290.1620.02819029110130145
    4434401/05.925340.1020.1280.02724011125150170
    4434572/06.431940.0810.1020.02730264145175195
    4434653/06.940270.0640.0810.02638154165200225
    4434734/07.550780.0510.0640.02648114195230260
    4434812508.360000.0430.0550.02656845215255290
    4435073509.784000.0310.0400.02679583260310350
    44352350013.3120000.0220.0290.025113690320380430
    60477760014.6144000.0180.0250.025136428350420475
    60209475015.9180000.0140.0200.025170535400475535