SPEC 45257

4/C CU 600V PVC THHN PVC Jacket Power Cable With Ground

Type TC-ER Power Cable 600Volt Four Conductor Copper, Polyvinyl Chloride (PVC) with nylon layer insulation THHN Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Polyvinyl Chloride (PVC) with nylon layer Type THHN/THWN
  3. Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (cable size 8 & 6 has insulated green ground)
  4. Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
  5. Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
  6. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables Type THHN
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1581 Electrical Wires, Cables and Flexible Cords
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power cables rated 2000 volts or less for the distribution of electrical energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)
  • Sample Print Legend:

    SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] CU THHN PVC/PVC-SIM 600V Type TC-ER For CT USE SUN. RES. For DIRECT BURIAL FT4 YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGroundJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilinchmilinchNo. x AWGmilinchlb/1000ftlb/1000ft
    55769480.139350.1991 x 10600.625238369
    55343860.174350.2341 x 8600.710379541
    60198940.221460.3011 x 8800.914572824
    60199720.277460.3571 x 6801.0529101219
    60200310.321570.4211 x 6801.21011261515
    5545681/00.360570.4601 x 6801.30413981831
    5567202/00.404570.5041 x 6801.41017422225
    6020293/00.454570.5541 x 4801.53122232766
    4447454/00.510570.6101 x 4801.66627703382
    6020452500.558680.6781 x 41101.89532494077
    6020603500.661680.7811 x 31102.14445315515
    5525135000.789680.9091 x 21102.45364457628
    6048196000.866791.0241 x 21102.69276939078
    6048277500.968791.1081 x 11402.998961811342

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CInductive ReactanceShort Circuit Current 6 CyclesAllowable Ampacity At 60°CAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmpAmp
    55769482.55280.6520.8150.0333754324044
    55343862.88400.4110.5140.0325966445260
    60198943.713360.2580.3230.0329491566876
    60199725.321240.1620.2030.031150897692104
    60200316.126780.1290.1610.0311902988104116
    5545681/06.533790.1020.1280.03124011100120136
    5567202/07.142590.0810.1010.03030264116140156
    6020293/07.753700.0640.0800.02938154132160180
    4447454/08.367710.0510.0640.02948114156184208
    6020452509.580000.0430.0540.02956845172204232
    60206035012.9112000.0310.0390.02979583208248280
    55251350014.7160000.0220.0270.028113690256304344
    60481960016.2192000.0180.0230.028136428280336380
    60482775018.0240000.0140.0190.028170535320380428