SPEC 45262

4/C CU 600V EPR XHHW-2 CPE Power Cable With Ground

Type TC-ER Power Cable 600Volt Four Conductor Copper, Ethylene Propylene Rubber (EPR) insulation XHHW-2 Chlorinated Polyethylene (CPE) Jacket with 1 Tinned CU Ground

...

Construction:

  1. Conductor:Class B compressed stranded tinned copper per ASTM B33 and ASTM B8
  2. Insulation:Ethylene Propylene Rubber (EPR) Type XHHW-2
  3. Grounding Conductor:Class B compressed stranded tinned copper per ASTM B33 and ASTM B8
  4. Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
  5. Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
  6. Overall Jacket:Chlorinated Polyethylene (CPE) Jacket

Applications and Features:

Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1581 Electrical Wires, Cables and Flexible Cords
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power cables rated 2000 volts or less for the distribution of electrical energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Sample Print Legend:

    SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] CU XHHW-2 EPR/CPE 600V Type TC-ER For CT USE SUN. RES. For DIRECT BURIAL FT4 YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGroundJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilinchmilinchNo. x AWGmilinchlb/1000ftlb/1000ft
    59198280.139450.2291 x 10600.673238394
    59198460.174450.2641 x 8600.758379568
    59198640.221450.3111 x 8800.910572824
    59198820.277450.3671 x 6801.0479101218
    59199010.321550.4311 x 6801.20011261508
    5919921/00.360550.4701 x 6801.29513981823
    5919942/00.404550.5141 x 6801.40117422216
    TBA3/00.454550.5641 x 4801.52122232756
    5919974/00.510550.6201 x 4801.65727703371
    5919992500.558650.6881 x 41101.88132494063
    5920013500.661650.7911 x 31102.12945315499
    5920035000.789650.9191 x 21102.43864457608
    6468496000.866801.0261 x 21102.69776939092
    TBA7500.968801.1281 x 11403.003961811370

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CInductive ReactanceShort Circuit Current 6 CyclesAllowable Ampacity At 60°CAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmpAmp
    59198282.75280.6520.8150.0363754324044
    59198463.08400.4110.5140.0345966445260
    59198643.613360.2580.3230.0339491566876
    59198825.221240.1620.2030.031150897692104
    59199016.026780.1290.1610.0321902988104116
    5919921/06.533790.1020.1280.03124011100120136
    5919942/07.042590.0810.1010.03030264116140156
    TBA3/07.653700.0640.0800.03038154132160180
    5919974/08.367710.0510.0640.02948114156184208
    5919992509.480000.0430.0540.03056845172204232
    59200135012.8112000.0310.0390.02979583208248280
    59200350014.6160000.0220.0270.028113690256304344
    64684960016.2192000.0180.0230.029136428280336380
    TBA75018.0240000.0140.0190.028170535320380428