SPEC 45266

4/C AL 600V XLPE XHHW-2 LSZH Power Cable With Ground

Type TC-ER Power Cable 600Volt Four Conductor Aluminum, Cross Linked Polyethylene (XLPE) insulation XHHW-2 SOLONON® Low Smoke Zero Halogen (LSZH) Jacket with 1 Bare AL Ground

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  4. Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
  5. Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
  6. Overall Jacket:SOLONON® Low Smoke Zero Halogen (LSZH) Jacket

Applications and Features:

Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications:

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1581 Electrical Wires, Cables and Flexible Cords
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power cables rated 2000 volts or less for the distribution of electrical energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Sample Print Legend:

    SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] AL XHHW-2 XLPE/LSZH 600V Type TC-ER For CT USE SUN. RES. For DIRECT BURIAL FT4 [-25°C] YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGroundJacket ThicknessApprox. ODAluminum WeightApprox. Weight
    AWG/KcmilinchmilinchNo. x AWGmilinchlb/1000ftlb/1000ft
    TBA80.134450.2241 x 8600.66178212
    TBA60.169450.2591 x 8600.745115273
    TBA40.213450.3031 x 6800.891184408
    TBA20.268450.3581 x 6801.024277549
    TBA10.299550.4091 x 4801.147358691
    TBA1/00.336550.4461 x 4801.237441810
    TBA2/00.376550.4861 x 4801.333545953
    TBA3/00.423550.5331 x 4801.4476781135
    TBA4/00.475550.5851 x 2801.5728671378
    TBA2500.520650.6501 x 11101.78910291772
    TBA3500.616650.7461 x 11102.02114082285
    TBA5000.736650.8661 x 11102.31119822997
    TBA7500.908801.0681 x 1/01402.85829534520

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CInductive ReactanceShort Circuit Current 6 CyclesAllowable Ampacity At 60°CAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmpAmp
    TBA82.63961.0701.3450.0373785283236
    TBA63.06300.6750.8480.0356016324044
    TBA43.610020.4240.5330.0339569445260
    TBA25.115930.2660.3340.03215213607280
    TBA15.720090.2110.2650.03219186688092
    TBA1/06.225340.1680.2110.031242098096108
    TBA2/06.731940.1330.1670.0313051392108120
    TBA3/07.240270.1050.1320.03038468104124140
    TBA4/07.950780.0840.1050.03048509120144164
    TBA2508.960000.0710.0890.03057313136164184
    TBA35012.184000.0510.0640.02980238168200224
    TBA50013.9120000.0350.0450.029114625208248280
    TBA75017.1180000.0240.0300.029171938256308348