SPEC 45304
3/C CU 600V XLPE XHHW-2 GSIA PVC Power Cable With Ground
Type MC Power Cable 600Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Galvanized Steel Interlocked Armor (GSIA), Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
- Binder:Polypropylene tape
- Armor:Galvanized Steel Interlocked Armor (GSIA)
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.
Specifications:
Sample Print Legend:
SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] CU XHHW-2 XLPE/PVC GSIA 600V Type MC For CT USE SUN. RES. For DIRECT BURIAL FT4 YEAR (NESC) [SEQUENTIAL FEET MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Ground | Diameter Over Armor | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | mil | inch | No. x AWG | inch | mil | inch | lb/1000ft | lb/1000ft | |
TBA | 8 | 0.139 | 45 | 0.229 | 1 x 10 | 0.705 | 50 | 0.805 | 187 | 516 |
577363 | 6 | 0.174 | 45 | 0.264 | 1 x 8 | 0.781 | 50 | 0.881 | 297 | 671 |
577362 | 4 | 0.221 | 45 | 0.311 | 1 x 8 | 0.881 | 50 | 0.981 | 442 | 877 |
563784 | 2 | 0.277 | 45 | 0.367 | 1 x 6 | 1.003 | 50 | 1.103 | 703 | 1216 |
TBA | 1 | 0.321 | 55 | 0.431 | 1 x 6 | 1.141 | 50 | 1.241 | 865 | 1474 |
TBA | 1/0 | 0.360 | 55 | 0.470 | 1 x 6 | 1.225 | 50 | 1.325 | 1069 | 1734 |
576969 | 2/0 | 0.404 | 55 | 0.514 | 1 x 6 | 1.320 | 50 | 1.420 | 1327 | 2057 |
TBA | 3/0 | 0.454 | 55 | 0.564 | 1 x 4 | 1.428 | 50 | 1.528 | 1700 | 2507 |
579893 | 4/0 | 0.510 | 55 | 0.620 | 1 x 4 | 1.549 | 60 | 1.669 | 2110 | 3035 |
TBA | 250 | 0.558 | 65 | 0.688 | 1 x 4 | 1.696 | 60 | 1.816 | 2469 | 3521 |
608166 | 350 | 0.661 | 65 | 0.791 | 1 x 3 | 2.019 | 60 | 2.139 | 3440 | 5059 |
550756 | 500 | 0.789 | 65 | 0.919 | 1 x 2 | 2.295 | 75 | 2.445 | 4885 | 6847 |
550756 | 750 | 0.968 | 80 | 1.128 | 1 x 1 | 2.746 | 75 | 2.896 | 7278 | 9779 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Short Circuit Current 6 Cycles | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | Amp | |
TBA | 8 | 5.6 | 396 | 0.652 | 0.815 | 0.033 | 3754 | 40 | 50 | 55 |
577363 | 6 | 6.2 | 630 | 0.411 | 0.514 | 0.031 | 5966 | 55 | 65 | 75 |
577362 | 4 | 6.9 | 1002 | 0.258 | 0.323 | 0.030 | 9491 | 70 | 85 | 95 |
563784 | 2 | 7.7 | 1593 | 0.162 | 0.203 | 0.028 | 15089 | 95 | 115 | 130 |
TBA | 1 | 8.7 | 2009 | 0.129 | 0.162 | 0.028 | 19029 | 110 | 130 | 145 |
TBA | 1/0 | 9.3 | 2534 | 0.102 | 0.128 | 0.028 | 24011 | 125 | 150 | 170 |
576969 | 2/0 | 9.9 | 3194 | 0.081 | 0.102 | 0.027 | 30264 | 145 | 175 | 195 |
TBA | 3/0 | 10.7 | 4027 | 0.064 | 0.081 | 0.027 | 38154 | 165 | 200 | 225 |
579893 | 4/0 | 11.7 | 5078 | 0.051 | 0.064 | 0.026 | 48114 | 195 | 230 | 260 |
TBA | 250 | 12.7 | 6000 | 0.043 | 0.055 | 0.027 | 56845 | 215 | 255 | 290 |
608166 | 350 | 15.0 | 8400 | 0.031 | 0.040 | 0.026 | 79583 | 260 | 310 | 350 |
550756 | 500 | 17.1 | 12000 | 0.022 | 0.029 | 0.025 | 113690 | 320 | 380 | 430 |
550756 | 750 | 20.3 | 18000 | 0.014 | 0.020 | 0.025 | 170535 | 400 | 475 | 535 |