SPEC 45402
1/C AL 2000V XLPE RHH/RHW-2 Power Cable BLACK SSRTM Type PV
Single Conductor Photovoltaic (Type PV) Power Cable 2000 Volt Aluminum Conductor XLPE Insulation. Sizes 6AWG through 1000 kcmil. Heat, Moisture, and Sunlight Resistant RoHS. 90°C

Construction:
- Conductor:AlumaFlex® Compact Stranded Aluminum Alloy (AA-8176)
- Insulation:Southwire’s Super Sunlight Resistant (SSRTM) Cross-linked Polyethylene (XLPE)
Applications and Features:
Southwire’s new Super Sunlight Resistant – SSR Type PV cables are leading the industry with features such as enhanced UV stability, color permanence and aged physical properties, providing you with the most reliable solutions for your PV wiring systems. The cable is available in sizes 6 AWG through 1000 kcmil. The product is approved for use in solar power applications per the NEC article 690 and is rated 90°C for exposed or concealed wiring in wet or dry locations. Individual conductors are stranded aluminum alloy covered with a cross-linked polyethylene (XLPE) insulation and is rated for direct burial. The cable is sunlight resistant, RoHS compliant, passes -40°C cold bend, and is VW-1 rated.
Specifications:
Sample Print Legend:
SOUTHWIRE SSRTM E316464 (UL) PV WIRE XX AWG (XX.X mm2) COMPACT AL.— ALUMAFLEX® AA8176 2000V 90°C WET OR DRY (-40 ?C) SUN RES DIRECT BURIAL OR RHH-RHW-2 2000V — RoHS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Diameter Over Conductor | Insul. Thickness | Approx. OD | Aluminum Weight | Approx. Weight |
---|---|---|---|---|---|---|
AWG/Kcmil | inch | mil | inch | lb/1000ft | lb/1000ft | |
643576◊ | 6 | 0.169 | 85 | 0.339 | 55 | |
643580◊ | 4 | 0.213 | 85 | 0.383 | 75 | |
643583◊ | 1 | 0.299 | 105 | 0.509 | 135 | |
643587◊ | 1/0 | 0.336 | 105 | 0.546 | 164 | |
643590◊ | 2/0 | 0.376 | 105 | 0.586 | 196 | |
643594◊ | 3/0 | 0.423 | 105 | 0.633 | 235 | |
643597◊ | 4/0 | 0.475 | 105 | 0.685 | 284 | |
641821◊ | 250 | 0.52 | 120 | 0.76 | 342 | |
641818◊ | 300 | 0.57 | 120 | 0.81 | 390 | |
641815◊ | 350 | 0.616 | 120 | 0.856 | 452 | |
641812◊ | 400 | 0.659 | 120 | 0.899 | 550 | |
641492◊ | 500 | 0.736 | 120 | 0.976 | 614 | |
641495◊ | 600 | 0.813 | 120 | 1.053 | 806 | |
641499◊ | 750 | 0.908 | 135 | 1.178 | 902 | |
641930◊ | 1000 | 1.06 | 135 | 1.33 | 1166 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Short Circuit Current 6 Cycles | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | Amp | |
643576◊ | 6 | 2.71 | 157 | 0.661 | 0.848 | 0.038 | 6016 | 40 | 50 | 55 |
643580◊ | 4 | 3.06 | 250 | 0.416 | 0.533 | 0.035 | 9569 | 55 | 65 | 75 |
643583◊ | 1 | 4.07 | 398 | 0.207 | 0.265 | 0.034 | 19186 | 85 | 100 | 115 |
643587◊ | 1/0 | 4.37 | 1,800 | 0.164 | 0.211 | 0.033 | 24209 | 100 | 120 | 135 |
643590◊ | 2/0 | 4.69 | 502 | 0.13 | 0.167 | 0.032 | 30513 | 115 | 135 | 150 |
643594◊ | 3/0 | 5.06 | 502 | 0.103 | 0.132 | 0.031 | 38468 | 130 | 155 | 175 |
643597◊ | 4/0 | 5.48 | 634 | 0.082 | 0.105 | 0.03 | 48509 | 150 | 180 | 205 |
641821◊ | 250 | 6.08 | 634 | 0.0694 | 0.089 | 0.03 | 57313 | 170 | 205 | 230 |
641818◊ | 300 | 6.48 | 799 | 0.0578 | 0.075 | 0.03 | 68775 | 195 | 230 | 260 |
641815◊ | 350 | 6.85 | 1,007 | 0.0495 | 0.064 | 0.029 | 80238 | 210 | 250 | 280 |
641812◊ | 400 | 7.19 | 1,007 | 0.0434 | 0.056 | 0.029 | 91700 | 225 | 270 | 305 |
641492◊ | 500 | 7.81 | 1,270 | 0.0347 | 0.045 | 0.028 | 114625 | 260 | 310 | 350 |
641495◊ | 600 | 8.42 | 1,270 | 0.0289 | 0.038 | 0.028 | 137550 | 285 | 340 | 385 |
641499◊ | 750 | 9.42 | 1,270 | 0.0231 | 0.031 | 0.028 | 171938 | 320 | 385 | 435 |
641930◊ | 1000 | 10.64 | 1,500 | 0.0173 | 0.024 | 0.027 | 229250 | 375 | 445 | 500 |