SPEC 45502
CU 2000V XLPE Insulation. RHH/RHW-2
Power Cable 2000Volt Single Conductor Copper, Cross Linked Polyethylene (XLPE) insulation RHH/RHW-2
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) Type RHH/RHW-2
Applications and Features:
Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE E32071 {UL} XXX KCMIL (XXX{mm2}) CU TYPE RHH OR RHW-2 120 MILS XLP FOR CT USE SUN. RES. VW-1 2000 VOLTS {NOM}-ANCE
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | |
TBA | 8 | 7 | 0.141 | 70 | 0.281 | 50 | 74 |
TBA | 6 | 7 | 0.177 | 70 | 0.317 | 81 | 109 |
TBA | 4 | 7 | 0.225 | 70 | 0.365 | 128 | 161 |
TBA | 2 | 7 | 0.282 | 70 | 0.422 | 204 | 244 |
TBA | 1 | 19 | 0.322 | 90 | 0.502 | 258 | 318 |
TBA | 1/0 | 19 | 0.361 | 90 | 0.541 | 325 | 391 |
TBA | 2/0 | 19 | 0.405 | 90 | 0.585 | 410 | 482 |
TBA | 3/0 | 19 | 0.456 | 90 | 0.636 | 518 | 598 |
TBA | 4/0 | 19 | 0.512 | 90 | 0.692 | 653 | 741 |
TBA | 250 | 37 | 0.558 | 105 | 0.768 | 771 | 884 |
TBA | 350 | 37 | 0.661 | 105 | 0.871 | 1081 | 1212 |
568018 | 500 | 37 | 0.789 | 105 | 0.986 | 1543 | 1748 |
TBA | 600 | 61 | 0.865 | 120 | 1.105 | 1853 | 2046 |
648750 | 750 | 61 | 0.968 | 120 | 1.220 | 2315 | 2569 |
TBA | 1000 | 61 | 1.117 | 120 | 1.357 | 3088 | 3330 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
TBA | 8 | 1.1 | 132 | 0.653 | 0.786 | 0.052 | 40 | 50 | 55 |
TBA | 6 | 1.2 | 209 | 0.411 | 0.495 | 0.051 | 55 | 65 | 75 |
TBA | 4 | 1.4 | 333 | 0.258 | 0.310 | 0.048 | 70 | 85 | 95 |
TBA | 2 | 1.6 | 530 | 0.162 | 0.195 | 0.045 | 95 | 115 | 130 |
TBA | 1 | 2.0 | 669 | 0.128 | 0.154 | 0.046 | 110 | 130 | 145 |
TBA | 1/0 | 2.1 | 844 | 0.102 | 0.122 | 0.044 | 125 | 150 | 170 |
TBA | 2/0 | 2.3 | 1064 | 0.081 | 0.097 | 0.043 | 145 | 175 | 195 |
TBA | 3/0 | 2.5 | 1342 | 0.064 | 0.078 | 0.042 | 165 | 200 | 225 |
TBA | 4/0 | 2.7 | 1692 | 0.051 | 0.062 | 0.041 | 195 | 230 | 260 |
TBA | 250 | 3.0 | 2000 | 0.043 | 0.053 | 0.041 | 215 | 255 | 290 |
TBA | 350 | 3.4 | 2800 | 0.031 | 0.039 | 0.040 | 260 | 310 | 350 |
568018 | 500 | 3.9 | 4000 | 0.022 | 0.029 | 0.039 | 320 | 380 | 430 |
TBA | 600 | 5.5 | 4800 | 0.018 | 0.025 | 0.039 | 350 | 420 | 475 |
648750 | 750 | 6.1 | 6000 | 0.014 | 0.022 | 0.038 | 400 | 475 | 535 |
TBA | 1000 | 6.7 | 8000 | 0.011 | 0.018 | 0.037 | 455 | 545 | 615 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.003
Updated On: Jan. 24, 2024, 6:19 p.m. UTC